T-Slot Clamp, Set
low profile
Price & Availability | Article | For T-slot | Cam screw | l1 | h1 | h2 | h3 | w1 | w2 | Torque to max. Nm | Stroke s1 | A/F1 | A/F2 | Holding force kN | ||||||||||||||||||
12150.W0008 | 8 | M 6x1,00 | 23.2 | 9.5 | 4.8 | 4.6 | 12.7 | 8 | 8.5 | 1.01 | 5 | 15.9 | 3.5 | |||||||||||||||||||
£ 38.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 8 Cam screw M 6x1,00 l1 23.2 h1 9.5 h2 4.8 h3 4.6 w1 12.7 w2 8 Torque to
max.
Nm 8.5 Stroke s1 1.01 A/F1 5 A/F2 15.9 Holding force
kN 3.5 | ||||||||||||||||||||||||||||||||
12150.W0010 | 10 | M 6x1,00 | 23.2 | 14.2 | 4.8 | 4.3 | 14.2 | 10 | 8.5 | 1.01 | 5 | 15.9 | 3.5 | |||||||||||||||||||
£ 38.29 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 10 Cam screw M 6x1,00 l1 23.2 h1 14.2 h2 4.8 h3 4.3 w1 14.2 w2 10 Torque to
max.
Nm 8.5 Stroke s1 1.01 A/F1 5 A/F2 15.9 Holding force
kN 3.5 | ||||||||||||||||||||||||||||||||
12150.W0012 | 12 | M 8x1,25 | 27.9 | 15.9 | 4.8 | 6.4 | 15.9 | 12 | 11.3 | 1.01 | 5 | 20.6 | 3.3 | |||||||||||||||||||
£ 38.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 12 Cam screw M 8x1,25 l1 27.9 h1 15.9 h2 4.8 h3 6.4 w1 15.9 w2 12 Torque to
max.
Nm 11.3 Stroke s1 1.01 A/F1 5 A/F2 20.6 Holding force
kN 3.3 | ||||||||||||||||||||||||||||||||
12150.W0014 | 14 | M10x1,50 | 30.5 | 22.2 | 6.4 | 8.5 | 22.4 | 14 | 28.0 | 1.52 | 7 | 20.6 | 8.9 | |||||||||||||||||||
£ 38.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 14 Cam screw M10x1,50 l1 30.5 h1 22.2 h2 6.4 h3 8.5 w1 22.4 w2 14 Torque to
max.
Nm 28.0 Stroke s1 1.52 A/F1 7 A/F2 20.6 Holding force
kN 8.9 | ||||||||||||||||||||||||||||||||
12150.W0016 | 16 | M12x1,75 | 30.9 | 22.2 | 9.5 | 9.2 | 25.4 | 16 | 61.0 | 2.03 | 8 | 25.4 | 13.3 | |||||||||||||||||||
£ 38.29 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 16 Cam screw M12x1,75 l1 30.9 h1 22.2 h2 9.5 h3 9.2 w1 25.4 w2 16 Torque to
max.
Nm 61.0 Stroke s1 2.03 A/F1 8 A/F2 25.4 Holding force
kN 13.3 | ||||||||||||||||||||||||||||||||
12150.W0018 | 18 | M12x1,75 | 34.7 | 28.6 | 9.5 | 10.5 | 28.6 | 18 | 61.0 | 2.03 | 8 | 25.4 | 13.3 | |||||||||||||||||||
£ 40.94 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 18 Cam screw M12x1,75 l1 34.7 h1 28.6 h2 9.5 h3 10.5 w1 28.6 w2 18 Torque to
max.
Nm 61.0 Stroke s1 2.03 A/F1 8 A/F2 25.4 Holding force
kN 13.3 | ||||||||||||||||||||||||||||||||
12150.W0020 | 20 | M16x2,00 | 39.2 | 31.8 | 12.7 | 12.6 | 31.8 | 20 | 135.0 | 2.54 | 12 | 30.2 | 26.7 | |||||||||||||||||||
£ 69.43 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 20 Cam screw M16x2,00 l1 39.2 h1 31.8 h2 12.7 h3 12.6 w1 31.8 w2 20 Torque to
max.
Nm 135.0 Stroke s1 2.54 A/F1 12 A/F2 30.2 Holding force
kN 26.7 | ||||||||||||||||||||||||||||||||
12150.W0022 | 22 | M16x2,00 | 44.3 | 41.3 | 12.7 | 12.5 | 34.9 | 22 | 135.0 | 2.54 | 12 | 30.2 | 26.7 | |||||||||||||||||||
£ 100.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For T-slot 22 Cam screw M16x2,00 l1 44.3 h1 41.3 h2 12.7 h3 12.5 w1 34.9 w2 22 Torque to
max.
Nm 135.0 Stroke s1 2.54 A/F1 12 A/F2 30.2 Holding force
kN 26.7 |
Clamp: brass.
Body: steel heat treated.
For use in T-slots of machine tables.
For replacement clamping screws see 12112.
Hex. key not included.
Sold in packs of 2.