T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1-4 | £ 50.81 | 0% |
5-9 | £ 48.27 | 5% |
10-19 | £ 45.73 | 10% |
20-49 | £ 43.19 | 15% |
50+ | £ 38.11 | 25% |
Clamp: brass.
Body: steel heat treated.
For use in T-slots of machine tables.
For replacement clamping screws see 12112.
Hex. key not included.
Sold in packs of 2.