T-Slot Clamp, Set
low profile
| Price & Availability | Article | Slot size | F1 kN | F2 kN | l1 max. | h1 | h2 min. | h2 max. | w1 | w2 | Stroke s1 | Weight g | ||||||||||||||||||
| 12100.W0012 | 12 | 5.0 | 0.6 | 52 | 11 | 2.5 | 13.5 | 18 | 5 | 1.8 | 300 | |||||||||||||||||||
| £ 174.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Slot size 12 F1
kN 5.0 F2
kN 0.6 l1
max. 52 h1 11 h2
min. 2.5 h2
max. 13.5 w1 18 w2 5 Stroke s1 1.8 Weight
g 300 | ||||||||||||||||||||||||||||||
| 12100.W0014 | 14 | 5.5 | 0.7 | 55 | 11 | 1.5 | 13.5 | 22 | 5 | 1.8 | 380 | |||||||||||||||||||
| £ 192.99 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Slot size 14 F1
kN 5.5 F2
kN 0.7 l1
max. 55 h1 11 h2
min. 1.5 h2
max. 13.5 w1 22 w2 5 Stroke s1 1.8 Weight
g 380 | ||||||||||||||||||||||||||||||
| 12100.W0016 | 16 | 8.0 | 0.9 | 68 | 15 | 2.5 | 17.0 | 25 | 6 | 2.5 | 700 | |||||||||||||||||||
| £ 215.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Slot size 16 F1
kN 8.0 F2
kN 0.9 l1
max. 68 h1 15 h2
min. 2.5 h2
max. 17.0 w1 25 w2 6 Stroke s1 2.5 Weight
g 700 | ||||||||||||||||||||||||||||||
| 12100.W0018 | 18 | 9.0 | 1.0 | 71 | 15 | 1.5 | 16.0 | 28 | 6 | 2.5 | 830 | |||||||||||||||||||
| £ 228.91 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Slot size 18 F1
kN 9.0 F2
kN 1.0 l1
max. 71 h1 15 h2
min. 1.5 h2
max. 16.0 w1 28 w2 6 Stroke s1 2.5 Weight
g 830 | ||||||||||||||||||||||||||||||
| 12100.W0022 | 22 | 16.0 | 1.9 | 89 | 20 | 4.5 | 21.5 | 35 | 9 | 3.0 | 1740 | |||||||||||||||||||
| £ 342.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 Slot size 22 F1
kN 16.0 F2
kN 1.9 l1
max. 89 h1 20 h2
min. 4.5 h2
max. 21.5 w1 35 w2 9 Stroke s1 3.0 Weight
g 1740 | ||||||||||||||||||||||||||||||
Steel, heat-treated, blackened.
Ideal for clamping low profile plates.
The clamps produce a downwards and forwards clamping force.
The clamp height can be further reduced by up to dimension "w2", via grinding.
Sold in pairs.