Price & Availability | Article | Type | Clamping stroke s1 | d1 | d2 | d3 | l1 | l2 | l3 | l4 | l5 | l6 | h1 | h2 | ||||||||||||||||||
10982.W0145 | Light Duty | 0.3 | - | - | - | - | - | - | - | - | - | - | - | |||||||||||||||||||
£ 256.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Light Duty Clamping stroke s1 0.3 d1 - d2 - d3 - l1 - l2 - l3 - l4 - l5 - l6 - h1 - h2 - | ||||||||||||||||||||||||||||||||
10982.W0160 | Light Duty | 0.4 | - | - | - | - | - | - | - | - | - | - | - | |||||||||||||||||||
£ 336.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Light Duty Clamping stroke s1 0.4 d1 - d2 - d3 - l1 - l2 - l3 - l4 - l5 - l6 - h1 - h2 - | ||||||||||||||||||||||||||||||||
10982.W0245 | Standard | 1.6 | 6.6 | M 4x0,7 Depth 6 | M 4x0,7-5L | 51 | 48 | 20 | 13 | 3 | 51.5 | 32 | 27 | |||||||||||||||||||
£ 256.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard Clamping stroke s1 1.6 d1 6.6 d2 M 4x0,7 Depth 6 d3 M 4x0,7-5L l1 51 l2 48 l3 20 l4 13 l5 3 l6 51.5 h1 32 h2 27 | ||||||||||||||||||||||||||||||||
10982.W0260 | Standard | 2.2 | 8.6 | M 4x0,7 Depth 8 | M 5x0,8-6L | 67 | 63 | 25 | 17 | 4 | 67.0 | 40 | 33 | |||||||||||||||||||
£ 336.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Standard Clamping stroke s1 2.2 d1 8.6 d2 M 4x0,7 Depth 8 d3 M 5x0,8-6L l1 67 l2 63 l3 25 l4 17 l5 4 l6 67.0 h1 40 h2 33 |
Price & Availability | Article | Weight g | h3 | h4 | h5 | h6 | h7 | w1 | w2 | w3 | w4 | w5 | r1 | Advance stroke s2 | Clamping force max. kN | Operating load max. N | ||||||||||||||||||
10982.W0145 | 600 | - | - | - | - | 14 | - | - | - | - | - | - | 0.8 | 0.6 | 40 | |||||||||||||||||||
£ 256.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 600 h3 - h4 - h5 - h6 - h7 14 w1 - w2 - w3 - w4 - w5 - r1 - Advance stroke s2 0.8 Clamping force
max.
kN 0.6 Operating load
max.
N 40 | ||||||||||||||||||||||||||||||||||
10982.W0160 | 1320 | - | - | - | - | 18 | - | - | - | - | - | - | 0.8 | 1.2 | 50 | |||||||||||||||||||
£ 336.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1320 h3 - h4 - h5 - h6 - h7 18 w1 - w2 - w3 - w4 - w5 - r1 - Advance stroke s2 0.8 Clamping force
max.
kN 1.2 Operating load
max.
N 50 | ||||||||||||||||||||||||||||||||||
10982.W0245 | 620 | 18 | 18 | 18 | 8 | 19 | 75 | 45 | 15 | 60 | 30 | 63 | - | 2.0 | 150 | |||||||||||||||||||
£ 256.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 620 h3 18 h4 18 h5 18 h6 8 h7 19 w1 75 w2 45 w3 15 w4 60 w5 30 r1 63 Advance stroke s2 - Clamping force
max.
kN 2.0 Operating load
max.
N 150 | ||||||||||||||||||||||||||||||||||
10982.W0260 | 1360 | 22 | 22 | 22 | 10 | 24 | 100 | 60 | 20 | 80 | 40 | 80 | - | 3.0 | 200 | |||||||||||||||||||
£ 336.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1360 h3 22 h4 22 h5 22 h6 10 h7 24 w1 100 w2 60 w3 20 w4 80 w5 40 r1 80 Advance stroke s2 - Clamping force
max.
kN 3.0 Operating load
max.
N 200 |
Body: steel (C45), black oxide finish.
Jaw/handle shaft: steel (C45), tempered. Black oxide finish, precision-ground.
Handle: steel (42CrMo), tempered. Electroless nickel plated (light-duty type), black oxide finish (standard type).
The cam handle allows fast clamping in a single operation. Spring-loaded light duty version distributes constant clamping force. Standard version allows the adjustment of clamping force depending on operating loads. Precision-ground jaw is perfect for clamping the workpiece on its finished surface. The jaw provides downward force to prevent part lift.