Units | Price/unit after discount | Applied Discount |
1-9 | £ 336.56 | 0% |
10-19 | £ 302.90 | 10% |
20-49 | £ 286.08 | 15% |
50-99 | £ 269.25 | 20% |
100+ | £ 235.59 | 30% |
Body: steel (C45), black oxide finish.
Jaw/handle shaft: steel (C45), tempered. Black oxide finish, precision-ground.
Handle: steel (42CrMo), tempered. Electroless nickel plated (light-duty type), black oxide finish (standard type).
The cam handle allows fast clamping in a single operation. Spring-loaded light duty version distributes constant clamping force. Standard version allows the adjustment of clamping force depending on operating loads. Precision-ground jaw is perfect for clamping the workpiece on its finished surface. The jaw provides downward force to prevent part lift.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com