T-Slot Clamp, Set
low profile
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 39.82 | 0% |
| 5-9 | £ 37.83 | 5% |
| 10-19 | £ 35.84 | 10% |
| 20-49 | £ 33.85 | 15% |
| 50+ | £ 29.87 | 25% |
Clamp: brass.
Body: steel heat treated.
For use in T-slots of machine tables.
For replacement clamping screws see 12112.
Hex. key not included.
Sold in packs of 2.