T-Slot Clamp, Set
low profile
Units | Price/unit after discount | Applied Discount |
1-4 | £ 133.44 | 0% |
5-9 | £ 126.77 | 5% |
10-19 | £ 120.10 | 10% |
20-49 | £ 113.42 | 15% |
50+ | £ 100.08 | 25% |
Clamping face: steel, hardened.
Body: mild steel, blackened.
The clamp has both a smooth face (for machined workpieces) and a serrated face (for rougher work).
Provides a positive downhold action whilst maintaining a low profile.
The height of the clamp can be varied by milling the slot deeper into the fixture.
w3 - the distance between the front of the clamp base and the workpiece. Drill and tap the centreline of "w1" for mounting holes.
For replacement cam screws see part 12112.