Units | Price/unit after discount | Applied Discount |
1-4 | £ 296.90 | 0% |
5-14 | £ 267.21 | 10% |
15-24 | £ 252.37 | 15% |
25+ | £ 237.52 | 20% |
Clamp: steel (AISI 4140), HRc 33-39, blackened.
Plate: stainless steel (AISI 304, 1.4301).
Extremely small and low height cam clamp offering up to 14 kN. clamping force. Ideal for multi-component fixtures.
Clamp is acutated with use of a hexagon key.
To avoid any deformation to workpiece during clamping, select our clamping plate type.
Also available with an easy to actuate clamping handle model - see parts 12108.W2012 through .W2116.
Spare clamping plates can be ordered separately, see part no. 12108.W5010 through .W5016.
Dimension w5 is the recommended distance between mounting hole and workpiece. Note: w5 + 1 is required distance when using clamping plates.
To install, drill and tap required hole to dimensions d2 and space hole to dimension w5 away from workpiece surface (or w5 + 1 if using clamping plate).
Fully tighten spiral clamp, then slacken off by one turn. Mount workpiece and then re-tighten clockwise to clamp workpiece. Place a stop to the right of the workpiece to prevent movement.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com