Units | Price/unit after discount | Applied Discount |
1-4 | £ 30.20 | 0% |
5-9 | £ 28.69 | 5% |
10-19 | £ 27.18 | 10% |
20-49 | £ 25.67 | 15% |
50+ | £ 22.65 | 25% |
Body: brass or stainless steel.
Ball and tube: stainless steel.
Max. temperature: 70ºC.
Max. pressure: 100 bar.
symbola/symbol is an angle of adjustment either side of centre line.
Choose the stainless steel body version when using cutting oils not compatible with brass (such as oils containing active sulphur).
Choose the brass versions for lower cost.
Interchangeable spray tips available allowing the orifice diameter and extension length to be easily changed to suit the application.
A high velocity coolant stream increases productivity and tool life.
Also useful for low pressure applications where abrasive swarf can be a problem.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com