Handwheels, 3-Spoke
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 30.09 | 0% |
| 5-9 | £ 28.59 | 5% |
| 10-19 | £ 27.08 | 10% |
| 20-49 | £ 25.58 | 15% |
| 50+ | £ 22.57 | 25% |
Standard: Duroplast, black. Zinc plated steel hub.
Reinforced: Duroplast with glass fibre beads of increased strength, black zinc plated steel hub.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the boss.