Handwheels, 3-Spoke
Units | Price/unit after discount | Applied Discount |
1-4 | £ 45.98 | 0% |
5-9 | £ 43.68 | 5% |
10-19 | £ 41.38 | 10% |
20-49 | £ 39.08 | 15% |
50+ | £ 34.49 | 25% |
Standard: Duroplast, black. Zinc plated steel hub.
Reinforced: Duroplast with glass fibre beads of increased strength, black zinc plated steel hub.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the boss.