Handwheels, 3-Spoke
Units | Price/unit after discount | Applied Discount |
1-4 | £ 22.06 | 0% |
5-9 | £ 20.96 | 5% |
10-19 | £ 19.85 | 10% |
20-49 | £ 18.75 | 15% |
50+ | £ 16.55 | 25% |
Standard: Duroplast, black. Zinc plated steel hub. Revolving handle.
Reinforced: Duroplast with glass fibre beads for increased strength, black zinc plated steel auto-revolving handle.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.
Corresponding rotating handle 75100.