Handwheels, 3-Spoke
Units | Price/unit after discount | Applied Discount |
1-4 | £ 41.50 | 0% |
5-9 | £ 39.43 | 5% |
10-19 | £ 37.35 | 10% |
20-49 | £ 35.28 | 15% |
50+ | £ 31.13 | 25% |
Standard: Duroplast, black. Zinc plated steel hub. Revolving handle.
Reinforced: Duroplast with glass fibre beads for increased strength, black zinc plated steel auto-revolving handle.
The pilot hole allows various sizes of holes, keyways etc. to be machined into the hub.
Corresponding rotating handle 75100.