Keys - Flexi-Sys
for cam latches & locks
Units | Price/unit after discount | Applied Discount |
1-19 | £ 5.52 | 0% |
20-49 | £ 4.97 | 10% |
50-99 | £ 4.42 | 20% |
100-499 | £ 4.14 | 25% |
500+ | £ 3.59 | 35% |
A0104.AW0010: Plastic
A0104.AW0110: Plastic handle, steel insert
Keys for Hygienic line Cam Locks A1104.
Order cam and key separately.
Holes provide opportunity for lanyard to guard against theft.
Made to the high “3A” standard.
This ensures it meets the high standards required for use in food, beverage, pharmaceutical and medical applications.
Hygienically designed for effective and easy cleaning, corrosion resistant, non-toxic.
Design precludes contamination by dirt, food particles and organic matter.