| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 0.57 | 0% |
| 20-49 | £ 0.51 | 10% |
| 50-99 | £ 0.48 | 15% |
| 100-499 | £ 0.43 | 25% |
| 500+ | £ 0.37 | 35% |
Rod: steel, zinc plated. With Nylon or PA6 rollers.
Rod Guides One to Four: polyamide, PA6.
Rod Adaptor and Roller Adaptor: die cast zinc, zinc plated.
For use with cam latches & locks, making a full 3-point latching system.
Distance between base of rod and inside of door depends upon height of rod guide selected, see dimension h1.
Rod guides: fixed via counter sunk screw or weld-on stud.
Rod adaptor: fits to any length of rod. If rod of different length is required, simply cut oversized length with a saw.
Cams: see two point cams A0240 to achieve 3-point locking.
Please order rods, rod guides and rod adaptors separately.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































