Lift-Off Hinges
off-set - screw mounting - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 13.05 | 0% |
20-49 | £ 11.75 | 10% |
50-99 | £ 11.09 | 15% |
100-499 | £ 9.79 | 25% |
500+ | £ 8.48 | 35% |
Hinge: die cast zinc, black powder coated.
Screw: stainless steel.
Using a left and a right handed hinge the door will not be removable, where as using two hinges of the same type the door will be removable. Opening angle 180°.