Lift-Off Hinges
off-set - screw mounting - s/s
Price & Availability | Article | Type | l1 | w1 | d1 | d2 | d3 | h1 | l2 | l3 | w2 | w3 | w4 | w5 | w6 | w7 | Fx N | Fy N | ||||||||||||||||||
S2316.AW0010 | Left Hand | 72 | 110 | 4.2 | 8.1 | 10 | 3 | 52 | 36 | 75 | 35 | 65 | 20 | 15 | 7.5 | 1280 | 630 | |||||||||||||||||||
£ 14.65 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Type Left Hand l1 72 w1 110 d1 4.2 d2 8.1 d3 10 h1 3 l2 52 l3 36 w2 75 w3 35 w4 65 w5 20 w6 15 w7 7.5 Fx
N 1280 Fy
N 630 | ||||||||||||||||||||||||||||||||||||
S2316.AW0020 | Right Hand | 72 | 110 | 4.2 | 8.1 | 10 | 3 | 52 | 36 | 75 | 35 | 65 | 20 | 15 | 7.5 | 1280 | 630 | |||||||||||||||||||
£ 14.65 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Type Right Hand l1 72 w1 110 d1 4.2 d2 8.1 d3 10 h1 3 l2 52 l3 36 w2 75 w3 35 w4 65 w5 20 w6 15 w7 7.5 Fx
N 1280 Fy
N 630 |
Body: stainless steel.
Opening angle 180°.