Lift-Off Hinges
off-set - screw mounting - s/s
| Price & Availability | Article | Type | l1 | w1 | d1 | h1 | h2 | l2 | l3 | l4 | w2 | w3 | w4 | ||||||||||||||||||
| S2408.AW0062 | Right | 62 | 36 | M6 | 16 | 10 | 29 | 5.5 | 46 | 22 | 16 | 12 | |||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Right l1 62 w1 36 d1 M6 h1 16 h2 10 l2 29 l3 5.5 l4 46 w2 22 w3 16 w4 12 | |||||||||||||||||||||||||||||||
| S2408.AW0162 | Left | 62 | 36 | M6 | 16 | 10 | 29 | 5.5 | 46 | 22 | 16 | 12 | |||||||||||||||||||
£ 4.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Left l1 62 w1 36 d1 M6 h1 16 h2 10 l2 29 l3 5.5 l4 46 w2 22 w3 16 w4 12 | |||||||||||||||||||||||||||||||
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Opening angle 180°.