Lift-Off Hinges
off-set - screw mounting - s/s
| Price & Availability | Article | Type | l1 | w1 | d1 | h1 | h2 | h3 | l2 | w2 | Fx N | Fy N | ||||||||||||||||||
| S2420.AW0010 | Left | 80 | 64 | M 8 | 10 | 8 | 14 | 60 | 45 | 1500 | 1800 | |||||||||||||||||||
£ 13.05 per unit (click for quantity discounts) Ready to despatch 25 Need more? Please call us.
Type Left l1 80 w1 64 d1 M 8 h1 10 h2 8 h3 14 l2 60 w2 45 Fx
N 1500 Fy
N 1800 | ||||||||||||||||||||||||||||||
| S2420.AW0110 | Right | 80 | 64 | M 8 | 10 | 8 | 14 | 60 | 45 | 1500 | 1800 | |||||||||||||||||||
£ 13.05 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Type Right l1 80 w1 64 d1 M 8 h1 10 h2 8 h3 14 l2 60 w2 45 Fx
N 1500 Fy
N 1800 | ||||||||||||||||||||||||||||||
Hinge: die cast zinc, black powder coated.
Screw: stainless steel.
Using a left and a right handed hinge the door will not be removable, where as using two hinges of the same type the door will be removable. Opening angle 180°.