Lift-Off Hinges
off-set - screw mounting - s/s
| Price & Availability | Article | t | Type | h | w | p1 | p2 | p3 | Ø d1 | Ø d2 | Ø d3 | Weight g | ||||||||||||||||||
| S2320.AC0050 | 1.5 | Right | 50 | 32 | 5.0 | 20 | 21 | 7.5 | 4 | 3.2 | 32 | |||||||||||||||||||
£ 5.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
t 1.5 Type Right h 50 w 32 p1 5.0 p2 20 p3 21 Ø d1 7.5 Ø d2 4 Ø d3 3.2 Weight
g 32 | ||||||||||||||||||||||||||||||
| S2320.AC0064 | 1.5 | Right | 64 | 36 | 8.0 | 24 | 24 | 7.5 | 4 | 3.2 | 44 | |||||||||||||||||||
£ 7.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
t 1.5 Type Right h 64 w 36 p1 8.0 p2 24 p3 24 Ø d1 7.5 Ø d2 4 Ø d3 3.2 Weight
g 44 | ||||||||||||||||||||||||||||||
| S2320.AC0075 | 2.0 | Right | 75 | 38 | 7.5 | 30 | 24 | 8.5 | 4 | 3.2 | 64 | |||||||||||||||||||
£ 10.49 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
t 2.0 Type Right h 75 w 38 p1 7.5 p2 30 p3 24 Ø d1 8.5 Ø d2 4 Ø d3 3.2 Weight
g 64 | ||||||||||||||||||||||||||||||
| S2320.AC0150 | 1.5 | Left | 50 | 32 | 5.0 | 20 | 21 | 7.5 | 4 | 3.2 | 32 | |||||||||||||||||||
£ 5.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
t 1.5 Type Left h 50 w 32 p1 5.0 p2 20 p3 21 Ø d1 7.5 Ø d2 4 Ø d3 3.2 Weight
g 32 | ||||||||||||||||||||||||||||||
| S2320.AC0164 | 1.5 | Left | 64 | 36 | 8.0 | 24 | 24 | 7.5 | 4 | 3.2 | 44 | |||||||||||||||||||
£ 7.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
t 1.5 Type Left h 64 w 36 p1 8.0 p2 24 p3 24 Ø d1 7.5 Ø d2 4 Ø d3 3.2 Weight
g 44 | ||||||||||||||||||||||||||||||
| S2320.AC0175 | 2.0 | Left | 75 | 38 | 7.5 | 30 | 24 | 8.5 | 4 | 3.2 | 64 | |||||||||||||||||||
£ 10.49 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
t 2.0 Type Left h 75 w 38 p1 7.5 p2 30 p3 24 Ø d1 8.5 Ø d2 4 Ø d3 3.2 Weight
g 64 | ||||||||||||||||||||||||||||||
Stainless steel, AISI 304, polished finish.
Opening angle 180°.
Product stamped with an "L" does not mean it is a left hand hinge - it fixes to the right hand part of the frame.
Product stamped with an "R" does not mean it is a right hand hinge - it fixes to the left hand side of the frame.