Lift-Off Hinges
off-set - screw mounting - s/s
| Price & Availability | Article | Type | Hand | l1 | w1 | d1 | h1 | h2 | l2 | l3 | l4 | l5 | w2 | w3 | Fx N | ||||||||||||||||||
| S2404.AW0025 | One | Right | 64.0 | 32.5 | M 5 | 17.5 | 10.0 | 19 | - | 51 | 6.5 | 17.5 | - | 490 | |||||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type One Hand Right l1 64.0 w1 32.5 d1 M 5 h1 17.5 h2 10.0 l2 19 l3 - l4 51 l5 6.5 w2 17.5 w3 - Fx
N 490 | |||||||||||||||||||||||||||||||||
| S2404.AW0125 | One | Left | 64.0 | 32.5 | M 5 | 17.5 | 10.0 | 19 | - | 51 | 6.5 | 17.5 | - | 490 | |||||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type One Hand Left l1 64.0 w1 32.5 d1 M 5 h1 17.5 h2 10.0 l2 19 l3 - l4 51 l5 6.5 w2 17.5 w3 - Fx
N 490 | |||||||||||||||||||||||||||||||||
| S2404.AW0064 | Two | Right | 25.5 | 20.5 | M 4 | 10.0 | 5.5 | 9 | 13 | - | - | - | 9.4 | 270 | |||||||||||||||||||
£ 1.95 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
Type Two Hand Right l1 25.5 w1 20.5 d1 M 4 h1 10.0 h2 5.5 l2 9 l3 13 l4 - l5 - w2 - w3 9.4 Fx
N 270 | |||||||||||||||||||||||||||||||||
| S2404.AW0164 | Two | Left | 25.5 | 20.5 | M 4 | 10.0 | 5.5 | 9 | 13 | - | - | - | 9.4 | 270 | |||||||||||||||||||
£ 1.95 per unit (click for quantity discounts) Ready to despatch 66 Need more? Please call us.
Type Two Hand Left l1 25.5 w1 20.5 d1 M 4 h1 10.0 h2 5.5 l2 9 l3 13 l4 - l5 - w2 - w3 9.4 Fx
N 270 | |||||||||||||||||||||||||||||||||
Type one: Body: die cast zinc, black powder coated.
Bushing: polyamide.
Type two: Body: die cast zinc, black powder coated.
Natural unfinished available on request, subject to minimum order quantity.
Lift off hinge for plain/flush mounted doors. Concealed mounting screws prevent external access to the hinge. Opening angle 180°.