Lift-Off Hinges
off-set - screw mounting - s/s
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 2.03 | 0% |
| 20-49 | £ 1.83 | 10% |
| 50-99 | £ 1.73 | 15% |
| 100-499 | £ 1.52 | 25% |
| 500+ | £ 1.32 | 35% |
Type one: Body: die cast zinc, black powder coated.
Bushing: polyamide.
Type two: Body: die cast zinc, black powder coated.
Natural unfinished available on request, subject to minimum order quantity.
Lift off hinge for plain/flush mounted doors. Concealed mounting screws prevent external access to the hinge. Opening angle 180°.