Lift-Off Hinges
off-set - screw mounting - s/s
Price & Availability | Article | Type | l1 | w1 | d1 | d2 | d3 | h1 | l2 | w2 | Fx N | Fy N | ||||||||||||||||||
S2314.AW0010 | Left | 40 | 30 | 3.1 | 6.1 | 3.5 | 1.5 | 20 | 16 | 305 | 470 | |||||||||||||||||||
£ 2.82 per unit (click for quantity discounts) Ready to despatch 494 Need more? Please call us.
Type Left l1 40 w1 30 d1 3.1 d2 6.1 d3 3.5 h1 1.5 l2 20 w2 16 Fx
N 305 Fy
N 470 | ||||||||||||||||||||||||||||||
S2314.AW0020 | Right | 40 | 30 | 3.1 | 6.1 | 3.5 | 1.5 | 20 | 16 | 305 | 470 | |||||||||||||||||||
£ 2.70 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
Type Right l1 40 w1 30 d1 3.1 d2 6.1 d3 3.5 h1 1.5 l2 20 w2 16 Fx
N 305 Fy
N 470 |
Body: stainless steel 304.
Opening angle 180°.