Lift-Off Hinges
off-set - screw mounting - s/s
| Price & Availability | Article | Type | l1 | w1 | d1 | h1 | h2 | l2 | w2 | Fx N | Fy N | ||||||||||||||||||
| S2406.AW0064 | Right | 64 | 50 | M5 | 17.5 | 10 | 51 | 35 | 3300 | 880 | |||||||||||||||||||
£ 5.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Right l1 64 w1 50 d1 M5 h1 17.5 h2 10 l2 51 w2 35 Fx
N 3300 Fy
N 880 | |||||||||||||||||||||||||||||
| S2406.AW0164 | Left | 64 | 50 | M5 | 17.5 | 10 | 51 | 35 | 3300 | 880 | |||||||||||||||||||
£ 5.57 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Type Left l1 64 w1 50 d1 M5 h1 17.5 h2 10 l2 51 w2 35 Fx
N 3300 Fy
N 880 | |||||||||||||||||||||||||||||
Hinge: die cast zinc.
Bushing: polyamide.
Opening angle 180°.