Aviation grade Quick Release Ball Lock Pins must be manufactured to NASM norms, tested to NAS standards in a manufacturing process certified to EN91000D standards and be individually marked for full production lot identification. Wixroyd Quick Release Ball Lock Pins meet all these requirements and are available in L, T, B or R handle variations. They are ideal for in-flight or ground handling aviation applications; interior panel attachment, curtain tracking, tv monitor and folding table assemblies. A positive actuation button must be depressed to disengage the balls, allowing the shaft to be installed or removed, once released the balls engage and lock out the pin.
Can't find the size you need? Call Wixroyd's technical engineers to discuss your requirements.


Produced to NASM 17986 from 17-4PH stainless. 3/16 inch to 9/16 inch pins with variety of grip lengths. In stock for quick delivery.
Produced to NASM 17985. TA-handled design for excellent handling. For wide range of aviation applications; interior panels, folding tables, ground handling equipment.
produced to NASM 1784 B-handle to improve handling. 14-4PH stainless. Wide range of in stock inch sizes.
Produced according to standard NASM 17987, wide range of inch sizes. We can also produce specials to your requirement - quick turn around.
Stainless Steel Split Ring to Rectangle Tab Lanyard for use in securing components to assemblies. Conforms to military spec MIL-DTL-83420.
Stainless steel (AISI 303) Flange Bushings for quick and safe location of Single Acting Ball Lock Pins. Ideal for use in soft materials or thin walled components.
Our Pip-pins (also known as flightpins or ball lock pins) are Aviation Standard approved and manufactured according to NASM norms (formerly MS norms). The products are tested to NAS 1332 standards and are marked with identification numbers. We can provide both metric and imperial sizes and can also help with producing bespoke dimensions. Contact our friendly support team for more information.
The Wixroyd Aviation Pip-pin range is produced according to NASM norms, and tested to NAS standards. Our manufacturing processes have been assessed and certified by EASE (European Aerospace Supplier Evaluation) to EN9100D.
All our Aviation Pip-pins are individually marked to enable identification of their production lot number. All material details are given on the individual product pages for example:
Part 33600 is constructed from the following materials (these details can be found in the product's technical notes):
Shank (part 1) & Spindle (part 2):
CRES 17-4PH (AMS 5643), heat treated per MIL-H-6875, condition H900, min. 40 HRC, passivated per AMS2700
Spring (part 3, not shown on the line drawing):
CRES 302 (ASTM-A-313), heat treated per MIL-H-6875, passivated per AMS2700
Handle (part 4):
A380 (QQ-A-591), anodized (black) per MIL-A-8625
Attaching ring (part 5):
CRES 302 (ASTM-A-313), passivated per AMS2700
Ball (locking element, part 6):
CRES CL440C (AMS5630), heat treated per MIL-H-6875, passivated per AMS2700
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible