Shoulder screws, also known as shoulder bolts or sometimes stripper bolts, are unique fasteners that consist of a head, a threaded section, and an unthreaded shoulder in between. Unlike typical screws, the shoulder has a larger diameter than the thread and is manufactured to tight tolerances. This precision allows for accurate alignment of moving parts, making the shoulder screw function not only as a fastener but also as a dowel, axle, or guide.
Shoulder screws are available in a wide variety of materials and finishes, including stainless steel and titanium, to suit different mechanical and environmental requirements.
Browse our extensive range of Wixroyd shoulder screws, and read on to discover how to choose the right one—and why they’re the ideal solution for your application.
Our friendly and knowledgeable team is here to help with any enquiries or questions you might have.
... and even more ... look out for our new vented shoulder screws and also enquire regarding manufacturing of bespoke shoulder screws.


Shoulder screws, also known as shoulder bolts or sometimes stripper bolts, are unique fasteners that consist of a head, a threaded section, and an unthreaded shoulder in between. Unlike typical screws, the shoulder has a larger diameter than the thread and is manufactured to tight tolerances. This precision allows for accurate alignment of moving parts, making the shoulder screw function not only as a fastener but also as a dowel, axle, or guide.
Shoulder screws are available in a wide variety of materials and finishes, including stainless steel and titanium, to suit different mechanical and environmental requirements.
Browse our extensive range of Wixroyd shoulder screws, and read on to discover how to choose the right one—and why they’re the ideal solution for your application.
Our friendly and knowledgeable team is here to help with any enquiries or questions you might have.
... and even more ... look out for our new vented shoulder screws and also enquire regarding manufacturing of bespoke shoulder screws.
Hex. socket shoulder screws in 303 series stainless steel. M 2 to M 16. More variations available.
Hex. socket shoulder screws with thread sizes available in marine grade 316 series stainless steel (A4; suitable for outdoor/marine environments).
Hex drive, with Anu-Lok locking patch. Stainless steel (AISI 303, 1.4305).
Our popular cap head hex. drive shoulder screw is available in titanium (T2 and T5), too!
Tx head shoulder scre in 303 series stainless steel - also available in black.
Tx drive shoulder screw in marine grade stainless steel (AISI 316). Suitable for outdoor use.
New to our range, socket shoulder nuts in AISI 303 stainless steel. Also available in AISI 316 stainless steel.
Our popular stainless steel shoulder screws are also available with imperial (inch) dimensions.
Our slotted stainless steel shoulder screws are also available with imperial (inch) dimensions.
Zinc plated steel pan head shoulder screws made to DIN 923.
New to our range, socket countersunk shoulder screws in AISI 303 stainless steel. Also available in AISI 316, stainless steel A4.
Slotted head shoulder screws in AISI 303 stainless steel.
Large shoulder screws with thread sizes M3 - M16 and shoulder lengths 4 - 140mm to meet ISO 7379.
Slot head shoulder screw in 416 series stainless steel (this is a martensitic s/s grade and is therefore magnetic - see our stainless steel technical information here).
Steel shoulder screws in stock at our UK manufacturing facility.
Low profile stainless shoulder screws in stock (click here to see range).
Low profile shoulder screws in marine grade stainless steel (AISI 316).
Black oxide coated, very low profile shoulder screws. Satinless steel AISI 303, suitable for pharmaceutical and other applications.
Black oxide coated, very low profile shoulder screws. Stainless steel AISI 316; suitable for marine and other applications.
Hex. socket shoulder screws in 303 series stainless steel. M 2 to M 16. More variations available.
Hex. socket shoulder screws with thread sizes available in marine grade 316 series stainless steel (A4; suitable for outdoor/marine environments).
Hex drive, with Anu-Lok locking patch. Stainless steel (AISI 303, 1.4305).
Our popular cap head hex. drive shoulder screw is available in titanium (T2 and T5), too!
Tx head shoulder scre in 303 series stainless steel - also available in black.
Tx drive shoulder screw in marine grade stainless steel (AISI 316). Suitable for outdoor use.
New to our range, socket shoulder nuts in AISI 303 stainless steel. Also available in AISI 316 stainless steel.
Our popular stainless steel shoulder screws are also available with imperial (inch) dimensions.
Our slotted stainless steel shoulder screws are also available with imperial (inch) dimensions.
Zinc plated steel pan head shoulder screws made to DIN 923.
New to our range, socket countersunk shoulder screws in AISI 303 stainless steel. Also available in AISI 316, stainless steel A4.
Slotted head shoulder screws in AISI 303 stainless steel.
Large shoulder screws with thread sizes M3 - M16 and shoulder lengths 4 - 140mm to meet ISO 7379.
Slot head shoulder screw in 416 series stainless steel (this is a martensitic s/s grade and is therefore magnetic - see our stainless steel technical information here).
Steel shoulder screws in stock at our UK manufacturing facility.
Low profile stainless shoulder screws in stock (click here to see range).
Low profile shoulder screws in marine grade stainless steel (AISI 316).
Black oxide coated, very low profile shoulder screws. Satinless steel AISI 303, suitable for pharmaceutical and other applications.
Black oxide coated, very low profile shoulder screws. Stainless steel AISI 316; suitable for marine and other applications.
Our least expensive option of shoulder screws.
They are produced to ISO 7379 standards.
Thread sizes from Ø4 M3 to Ø24 M20.
We manufacture special shoulder screws to customer drawings with a minimum batch size.

We have three different grades of stainless steel shoulder screws:
Our are standard grade of stainless. They are strong and resistant to corrosion but not to very harsh
environments such as salt water.
For standard sizes Ø6 M 5 up to Ø16 M 12, see our part no 33654. For miniature sizes down to
Ø4 M 3 see parts numbers 36642 and 36662.

These shoulder screws (33658) are very resistant to corrosion but are considerably more expensive
than other stainless versions.

We have three different grades of stainless steel shoulder screws:
Our are standard grade of stainless. They are strong and resistant to corrosion but not to very harsh
environments such as salt water.
For standard sizes Ø6 M 5 up to Ø16 M 12, see our part no 33654. For miniature sizes down to
Ø4 M 3 see parts numbers 36642 and 36662.

These shoulder screws (33658) are very resistant to corrosion but are considerably more expensive
than other stainless versions.

Shoulder screws have a head, thread, and smooth shoulder that are manufactured to tight tolerances. We stock a large range of the most popular sizes, but as a precision shoulder screw manufacturer, we are ready to help your designs come to life with custom components.
Shoulder screws have a head, thread, and smooth shoulder that are manufactured to tight tolerances. We stock a large range of the most popular sizes, but as a precision shoulder screw manufacturer, we are ready to help your designs come to life with custom components.
Shoulder screws have a head, thread, and smooth shoulder that are manufactured to tight tolerances. We stock a large range of the most popular sizes, but as a precision shoulder screw manufacturer, we are ready to help your designs come to life with custom components.
Stainless 303 (A2)
Stainless 316 (A4)
Titanium (gr. 2 & 5)
✔ ✔
✔ ✔ ✔
✔ ✔ ✔ ✔
✔
✔
✔
Min: Ø3 / M 2
Max: Ø20 / M 16
ISO 7379
Stainless 303 (A2)
✔ ✔
✔
Min: Ø2 / M 1.6
Max: Ø12 / M 10
-
Stainless 416
✔
✔ ✔
Min: Ø4 / M 3
Max: Ø12 / M 10
-
Stainless 303 (A2)
Stainless 316 (A4)
✔ ✔
✔ ✔ ✔
✔
✔
Min: Ø4 / M 3
Max: Ø12 / M 10
-
Stainless 303 (A2)
✔ ✔
✔
Min: Ø4 / M 3
Max: Ø12 / M 10
-
Stainless 303 (A2)
✔ ✔
✔
Min: Ø6 / M 5
Max: Ø20 / M 16
ISO 7379
Stainless 303 (A2)
Zinc-plated steel
✔ ✔
✔
✔✔
✔✔
Min: Ø2.8 / M 2
Max: Ø13 / M 10
DIN 923
Part No. | Product image | Material | Head | Corrosion resistance | Strength | Ø / thread | DIN / ISO |
| 36642 | ![]() | Stainless 303 (A2) Stainless 316 (A4) Titanium (gr. 2 & 5) | Hex socket | ✔ ✔ ✔ ✔ ✔ ✔ ✔ ✔ ✔ | ✔ ✔ ✔ | Min: Ø3 / M 2 Max: Ø20 / M 16 | ISO 7379 |
| 36662 | ![]() | Stainless 303 (A2) | Slotted | ✔ ✔ | ✔ | Min: Ø2 / M 1.6 Max: Ø12 / M 10 | |
| 36660 | ![]() | Stainless 416 | Slotted | ✔ | ✔ ✔ | Min: Ø4 / M 3 Max: Ø12 / M 10 | |
| 36650 | ![]() | Stainless 303 (A2) Stainless 316 (A4) | Hex socket | ✔ ✔ ✔ ✔ ✔ | ✔ ✔ | Min: Ø4 / M 3 Max: Ø12 / M 10 | |
| 33652 | ![]() | Stainless 303 (A2) | Hex head | ✔ ✔ | ✔ | Min: Ø4 / M 3 Max: Ø12 / M 10 | |
| 33654 | ![]() | Stainless 303 (A2) | Hex socket | ✔ ✔ | ✔ | Min: Ø6/M5 Max: Ø20/M16 | ISO 7379 |
| 33656 | ![]() | Stainless 303 (A2) Zinc-plated steel | Pan head | ✔ ✔ ✔ | ✔ ✔ ✔ ✔ | Min: Ø2.8 / M 2 Max: Ø13 / M 10 | DIN 923 |

Our sister brands, Automotion Components's popular vented screws now come in a shoulder screw variation. Vented screws are useful for high or ultra-high vacuum environments because the vent allows trapped gases in the bottom of a tapped hole to escape more easily. Best used with a vented washer, which also helps trapped gases under the head of the screw escape.
Vented shoulder screws would be a good choice for applications such as vacuum cabinets, where panels must be aligned very accurately to ensure a good seal and when high vacuum conditions must be acheived - preferably in a short time.
Our vented shoulder screws are available in stainless steel (AISI 303 [our code: A2] and AISI 316 [our code: A4 - marine/medical grade]), and in titanium (grades 2 and 5). We can also offer passivation and ultrasonic cleaning for ultra clean applications. See our vented screws technical page for more information on different materials and finishes available.
Our sister brands, Automotion Components's popular vented screws now come in a shoulder screw variation. Vented screws are useful for high or ultra-high vacuum environments because the vent allows trapped gases in the bottom of a tapped hole to escape more easily. Best used with a vented washer, which also helps trapped gases under the head of the screw escape.
Vented shoulder screws would be a good choice for applications such as vacuum cabinets, where panels must be aligned very accurately to ensure a good seal and when high vacuum conditions must be acheived - preferably in a short time.
Our vented shoulder screws are available in stainless steel (AISI 303 [our code: A2] and AISI 316 [our code: A4 - marine/medical grade]), and in titanium (grades 2 and 5). We can also offer passivation and ultrasonic cleaning for ultra clean applications. See our vented screws technical page for more information on different materials and finishes available.
Shoulder screw fastenings are excellent for applications with rotating or sliding elements and can
often be used as shafts for rotating bushings and bearings.
Shoulder screws are commonly used in the automotive industry to attach gears or wheels, in the
medical tool manufacturing industry, and in injection molding applications (where the shoulder acts
as a linear guide so that the two halves of the mold align correctly).
The process for ordering shoulder screws from Wixroyd could not be easier; simply select a
shoulder screw product from the list above and click ‘show full range’. Once you have selected
your product specifications and unit quantity click the add to basket icon and proceed to the
checkout.
If you require a bespoke shoulder screw size, or special head, simply get in touch with a
member of our friendly customer service team now and we will be happy to help.
At Wixroyd we can manufacture any special shoulder screw size relative to customer
drawings on our fully automated machines (we may require a minimum batch size
for this bespoke option).
We can also make a variety of special head types, such as hex drive, slot drive,
TX (hexalobular) drive etc…Finishing options include a black oxide coating, zinc plating,
passivation and more.
Our Shoulder Screws come in a variety of different materials and finishes including Stainless, Titanium, Steel and Blackened Stainless steel. To view our full range of different materials and sizes please click on the materials and finishes boxes above.
The sizes available differ for each range and style of shoulder screw. Sizes are M 2 up to M 16.
If you need any assistance regarding shoulder screw sizes please get in touch with a member of our team now.
At Wixroyd we are proud to say that our products are manufactured in the south of England and exported all over the world. We hold large volumes of shoulder screws in stock and can usually offer extremely quick turnaround times with same-day shipping as standard once an order is placed. Full export documentation is always provided for overseas customers. Our friendly customer service team is on hand to help you find the product which will make your designs come to life!
Shoulder screw fastenings are excellent for applications with rotating or sliding elements and can
often be used as shafts for rotating bushings and bearings.
Shoulder screws are commonly used in the automotive industry to attach gears or wheels, in the
medical tool manufacturing industry, and in injection molding applications (where the shoulder acts
as a linear guide so that the two halves of the mold align correctly).
The process for ordering shoulder screws from Wixroyd could not be easier; simply select a
shoulder screw product from the list above and click ‘show full range’. Once you have selected
your product specifications and unit quantity click the add to basket icon and proceed to the
checkout.
If you require a bespoke shoulder screw size, or special head, simply get in touch with a
member of our friendly customer service team now and we will be happy to help.
At Wixroyd we can manufacture any special shoulder screw size relative to customer
drawings on our fully automated machines (we may require a minimum batch size
for this bespoke option).
We can also make a variety of special head types, such as hex drive, slot drive,
TX (hexalobular) drive etc…Finishing options include a black oxide coating, zinc plating,
passivation and more.
Our Shoulder Screws come in a variety of different materials and finishes including Stainless, Titanium, Steel and Blackened Stainless steel. To view our full range of different materials and sizes please click on the materials and finishes boxes above.
The sizes available differ for each range and style of shoulder screw. Sizes are M 2 up to M 16.
If you need any assistance regarding shoulder screw sizes please get in touch with a member of our team now.
At Wixroyd we are proud to say that our products are manufactured in the south of England and exported all over the world. We hold large volumes of shoulder screws in stock and can usually offer extremely quick turnaround times with same-day shipping as standard once an order is placed. Full export documentation is always provided for overseas customers. Our friendly customer service team is on hand to help you find the product which will make your designs come to life!
Shoulder screw fastenings are excellent for applications with rotating or sliding elements and can often be used as shafts for rotating bushings and bearings.
Shoulder screws are commonly used in the automotive industry to attach gears or wheels, in the medical tool manufacturing industry, and in injection molding applications (where the shoulder acts as a linear guide so that the two halves of the mold align correctly).
The process for ordering shoulder screws from Wixroyd could not be easier; simply select a shoulder screw product from the list above and click ‘show full range’. Once you have selected your product specifications and unit quantity click the add to basket icon and proceed to the checkout.
If you require a bespoke shoulder screw size, or special head, simply get in touch with a member of our friendly customer service team now and we will be happy to help.
At Wixroyd we can manufacture any special shoulder screw size relative to customer drawings on our fully automated machines (we may require a minimum batch size for this bespoke option).
We can also make a variety of special head types, such as hex drive, slot drive, TX (hexalobular) drive etc…Finishing options include a black oxide coating, zinc plating, passivation and more.
Our Shoulder Screws come in a variety of different materials and finishes including Stainless, Titanium, Steel and Blackened Stainless steel. To view our full range of different materials and sizes please click on the materials and finishes boxes above.
The sizes available differ for each range and style of shoulder screw. The most common range of sizes are M 2 up to M 16.
If you need any assistance regarding shoulder screw sizes please get in touch with a member of our team now.
At Wixroyd we are proud to say that our products are manufactured in the south of England and exported all over the world. We hold large volumes of shoulder screws in stock and can usually offer extremely quick turnaround times with same-day shipping as standard once an order is placed. Full export documentation is always provided for overseas customers. Our friendly customer service team is on hand to help you find the product which will make your designs come to life!
As a trusted and reliable UK components manufacturer we offer an extensive range of shoulder screws in many different materials and sizes that are in stock and ready for same-day dispatch.
Our extensive range of shoulder screws are precision made and finished to the highest standards. We have a thorough quality process (ISO 9001:2015 certified), our materials are fully traceable, and our products are RoHS and REACH compliant. We can provide material certificates, batch numbers, FAIRs and ISIRs on request.
At WIxroyd we go the extra mile to help you bring your designs to life. Our friendly and dedicated UK customer support team are always on hand to help resolve any questions or queries so please contact us now.
As a trusted and reliable UK components manufacturer we offer an extensive range of shoulder screws in many different materials and sizes that are in stock and ready for same-day dispatch.
Our extensive range of shoulder screws are precision made and finished to the highest standards. We have a thorough quality process (ISO 9001:2015 certified), our materials are fully traceable, and our products are RoHS and REACH compliant. We can provide material certificates, batch numbers, FAIRs and ISIRs on request.
At WIxroyd we go the extra mile to help you bring your designs to life. Our friendly and dedicated UK customer support team are always on hand to help resolve any questions or queries so please contact us now.