Adj. Plain Clamps
with adjusting screw
| Price & Availability | Article | d1 x l1 | d2 | d3 | d4 | h1 min.|max. | h2 | h3 | l2 | l3 | w1 | Weight g | |||||||||||||||
| 10604.W0010 | M10x39 | 30 | M 5 | 13 | 8-30 | 10 | 8 | 44 | 30 | 30 | 197 | ||||||||||||||||
£ 30.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 x l1 M10x39 d2 30 d3 M 5 d4 13 h1
min.|max. 8-30 h2 10 h3 8 l2 44 l3 30 w1 30 Weight
g 197 | |||||||||||||||||||||||||||
| 10604.W0016 | M12x49 | 36 | M 5 | 17 | 10-37 | 16 | 10 | 54 | 35 | 42 | 433 | ||||||||||||||||
£ 47.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 x l1 M12x49 d2 36 d3 M 5 d4 17 h1
min.|max. 10-37 h2 16 h3 10 l2 54 l3 35 w1 42 Weight
g 433 | |||||||||||||||||||||||||||
| 10604.W0018 | M12x94 | 36 | M 5 | 17 | 10-80 | 16 | 10 | 54 | 35 | 42 | 473 | ||||||||||||||||
£ 58.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 x l1 M12x94 d2 36 d3 M 5 d4 17 h1
min.|max. 10-80 h2 16 h3 10 l2 54 l3 35 w1 42 Weight
g 473 | |||||||||||||||||||||||||||
| 10604.W0020 | M16x55 | 42 | M 5 | 21 | 13-41 | 20 | 13 | 60 | 40 | 50 | 608 | ||||||||||||||||
£ 59.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 x l1 M16x55 d2 42 d3 M 5 d4 21 h1
min.|max. 13-41 h2 20 h3 13 l2 60 l3 40 w1 50 Weight
g 608 | |||||||||||||||||||||||||||
| 10604.W0022 | M16x90 | 42 | M 5 | 21 | 13-73 | 20 | 13 | 60 | 40 | 50 | 640 | ||||||||||||||||
£ 70.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 x l1 M16x90 d2 42 d3 M 5 d4 21 h1
min.|max. 13-73 h2 20 h3 13 l2 60 l3 40 w1 50 Weight
g 640 | |||||||||||||||||||||||||||
| 10604.W0025 | M20x69 | 50 | M 6 | 25 | 16-52 | 25 | 16 | 70 | 50 | 50 | 1136 | ||||||||||||||||
£ 86.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 x l1 M20x69 d2 50 d3 M 6 d4 25 h1
min.|max. 16-52 h2 25 h3 16 l2 70 l3 50 w1 50 Weight
g 1136 | |||||||||||||||||||||||||||
| 10604.W0027 | M20x109 | 50 | M 6 | 25 | 16-91 | 25 | 16 | 70 | 50 | 50 | 1396 | ||||||||||||||||
£ 107.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
d1 x l1 M20x109 d2 50 d3 M 6 d4 25 h1
min.|max. 16-91 h2 25 h3 16 l2 70 l3 50 w1 50 Weight
g 1396 | |||||||||||||||||||||||||||
Body and support screw: steel, zinc plated and hardened. Strength class 8.8.
The support extension is screwed to the counterhold of the crocodile clamp to increase the clamping height.
Allows continuous adjustment of clamping heights.