Keys - Flexi-Sys
for cam latches & locks
Units | Price/unit after discount | Applied Discount |
1-19 | £ 0.47 | 0% |
20-49 | £ 0.42 | 10% |
50-99 | £ 0.40 | 15% |
100-499 | £ 0.35 | 25% |
500+ | £ 0.31 | 35% |
Rod: steel, zinc plated. With nylon or PA6 rollers.
Rod guides One and Two: polyamide, PA6.
For use with cam latches & locks, making a full 3-point latching system. Distance between base of rod and inside of door depends upon height of rod guide selected, see dimension h1.
Rod guides: fixed via counter sunk screw or weld-on stud.
Cams: see two point cams A0240 to achieve 3-point locking.
Please order rods and guides separately.