Price & Availability | Article | Type | Insert driver | d1 | h1 | lh | h | ||||||||||||||||||
A1041.AW0050 | Right | Triangle 8 | 28 | 4 | 18 | 22 | |||||||||||||||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Right Insert driver Triangle 8 d1 28 h1 4 lh 18 h 22 | |||||||||||||||||||||||||
A1041.AW0070 | Right | 4mm Double Bit | 28 | 4 | 18 | 22 | |||||||||||||||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Right Insert driver 4mm Double Bit d1 28 h1 4 lh 18 h 22 | |||||||||||||||||||||||||
A1041.AW0080 | Right | Slotted (2x4) | 28 | 4 | 18 | 22 | |||||||||||||||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Right Insert driver Slotted (2x4) d1 28 h1 4 lh 18 h 22 | |||||||||||||||||||||||||
A1041.AW0520 | Left | Square 8 | 28 | 4 | 18 | 22 | |||||||||||||||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Left Insert driver Square 8 d1 28 h1 4 lh 18 h 22 | |||||||||||||||||||||||||
A1041.AW0550 | Left | Triangle 8 | 28 | 4 | 18 | 22 | |||||||||||||||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Left Insert driver Triangle 8 d1 28 h1 4 lh 18 h 22 | |||||||||||||||||||||||||
A1041.AW0570 | Left | 4mm Double Bit | 28 | 4 | 18 | 22 | |||||||||||||||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Left Insert driver 4mm Double Bit d1 28 h1 4 lh 18 h 22 | |||||||||||||||||||||||||
A1041.AW0580 | Left | Slotted (2x4) | 28 | 4 | 18 | 22 | |||||||||||||||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Left Insert driver Slotted (2x4) d1 28 h1 4 lh 18 h 22 |
Body & Insert: die cast zinc, bright chrome plated.
Supplied with: Cam: die cast zinc, bright chrome plated - fixed off-set of 4mm.
Not supplied: KEY - order separately.
Keys: see A0102.
Spring loaded cam provides depress-to-lock action. See application drawings for operation. Quarter turn opening or closing. Right hand type for panel with hinges on right side, left hand type for panels with hinges on left side. Grip length of cam fixed at 22mm (lh + 4mm).
Sold subject to pack quantity.