| Price & Availability | Article | Type | Insert driver | d1 | h1 | lh | h | ||||||||||||||||||
| A1041.AW0020 | Right | Square 8 | 28 | 4 | 18 | 22 | |||||||||||||||||||
£ 4.58 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
Type Right Insert driver Square 8 d1 28 h1 4 lh 18 h 22 | |||||||||||||||||||||||||
Body & Insert: die cast zinc, bright chrome plated.
Supplied with: Cam: die cast zinc, bright chrome plated - fixed off-set of 4mm.
Not supplied: KEY - order separately.
Keys: see A0102.
Spring loaded cam provides depress-to-lock action. See application drawings for operation. Quarter turn opening or closing. Right hand type for panel with hinges on right side, left hand type for panels with hinges on left side. Grip length of cam fixed at 22mm (lh + 4mm).
Sold subject to pack quantity.