Price & Availability | Article | Insert driver | d1 | h1 | lh | ||||||||||||||||||
A1103.HW0020 | Square 8 | 28 | 6 | 18 | |||||||||||||||||||
£ 9.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Square 8 d1 28 h1 6 lh 18 | |||||||||||||||||||||||
A1103.HW0040 | Triangle 7 | 28 | 6 | 18 | |||||||||||||||||||
£ 9.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Triangle 7 d1 28 h1 6 lh 18 | |||||||||||||||||||||||
A1103.HW0050 | Triangle 8 | 28 | 6 | 18 | |||||||||||||||||||
£ 9.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver Triangle 8 d1 28 h1 6 lh 18 | |||||||||||||||||||||||
A1103.HW0070 | 4mm Double Bit | 28 | 6 | 18 | |||||||||||||||||||
£ 9.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Insert driver 4mm Double Bit d1 28 h1 6 lh 18 |
Body & Insert: stainless steel, AISI 304. Insert fitted with O'ring to achieve IP54 rating. Internal spring provides 1.5mm torsion.
Supplied with: Nut: stainless steel. Sealing washer: PU & Rubber.
Not supplied: CAM nor KEY - order separately.
Order cam and key separately.
Cams: see suitable cam A0210. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.