Lift-Off Hinges
off-set - screw mounting - s/s
Units | Price/unit after discount | Applied Discount |
1-19 | £ 1.95 | 0% |
20-49 | £ 1.76 | 10% |
50-99 | £ 1.66 | 15% |
100-499 | £ 1.46 | 25% |
500+ | £ 1.27 | 35% |
Type one: Body: die cast zinc, black powder coated.
Bushing: polyamide.
Type two: Body: die cast zinc, black powder coated.
Natural unfinished available on request, subject to minimum order quantity.
Lift off hinge for plain/flush mounted doors. Concealed mounting screws prevent external access to the hinge. Opening angle 180°.