Lift-Off Hinges
off-set - screw mounting - s/s
Price & Availability | Article | Finish | l1 | w1 | d1 | h1 | h2 | l2 | l3 | l4 | Fx N | Fy N | ||||||||||||||||||
S2500.AW0010 | Chrome | 64 | 15 | M 5 | 17 | 10 | 32 | 19 | 13 | 600 | 1500 | |||||||||||||||||||
£ 2.47 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Finish Chrome l1 64 w1 15 d1 M 5 h1 17 h2 10 l2 32 l3 19 l4 13 Fx
N 600 Fy
N 1500 | ||||||||||||||||||||||||||||||
S2500.AW0020 | Black Coated | 64 | 15 | M 5 | 17 | 10 | 32 | 19 | 13 | 600 | 1500 | |||||||||||||||||||
£ 2.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Finish Black Coated l1 64 w1 15 d1 M 5 h1 17 h2 10 l2 32 l3 19 l4 13 Fx
N 600 Fy
N 1500 |
Body: die cast zinc, chrome plated or black powder coated.
Bushing: polyamide.
Universal left or right hand opening doors. For external mounting on cabinets, surface mounted doors, sheet metal doors etc. Mounting via concealed 4xM 5 screws.
Opening angle 180°.