| Price & Availability | Article | Glass thickness mm | Finish | Load capacity 2 hinges kg | Body type | d1 | d2 | d3 | t | Screw | Weight g | ||||||||||||||||||
| T2040.AC0020 | 4 to 6 | Chrome | 4 | Steel | 20 | 6.5 | 7.0 | 2 | M 3,5 x 6 | 36 | |||||||||||||||||||
£ 10.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Glass thickness
mm 4 to 6 Finish Chrome Load capacity 2 hinges
kg 4 Body type Steel d1 20 d2 6.5 d3 7.0 t 2 Screw M 3,5 x 6 Weight
g 36 | |||||||||||||||||||||||||||||
| T2040.AC0030 | 4 to 6 | Brass | 4 | Steel | 20 | 6.5 | 7.0 | 2 | M 3,5 x 6 | 36 | |||||||||||||||||||
£ 9.63 per unit (click for quantity discounts) Ready to despatch 41 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Glass thickness
mm 4 to 6 Finish Brass Load capacity 2 hinges
kg 4 Body type Steel d1 20 d2 6.5 d3 7.0 t 2 Screw M 3,5 x 6 Weight
g 36 | |||||||||||||||||||||||||||||
| T2040.AC0040 | 4 to 6 | Black | 4 | Stainless | 21 | 8.0 | 8.5 | 3 | M 3,0 x 6 | 32 | |||||||||||||||||||
£ 10.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Glass thickness
mm 4 to 6 Finish Black Load capacity 2 hinges
kg 4 Body type Stainless d1 21 d2 8.0 d3 8.5 t 3 Screw M 3,0 x 6 Weight
g 32 | |||||||||||||||||||||||||||||
Hinge: steel or stainless steel, AISI 304, with ABS plastic body. Refer to table for plating finish.
For door thickness 4 to 6mm.
Max. door size - 450w x 700h x 5mm thick. Max. door weight - 4Kg per hinge pair.
For installation dimensions see table below.
a = distance of mounting holes from glass edge, to ensure smooth door opening.
Plastic body of hinge forms a mechanical catch to hold door in closed position.
Please note, you will need to drill holes in the glass in order to fit these hinges.
Screws are not included.
For glass thickness:
4mm; a = 19, overlay = 8
5mm; a = 18, overlay = 7
6mm; a = 18, overlay = 6