Glass Door Hinges
inset type - s/s
Price & Availability | Article | Glass thickness mm | Finish | Load capacity kg | ||||||||||||||||||
T2300.AC0010 | 5 to 8 | Stainless | 12 | |||||||||||||||||||
£ 19.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Glass thickness
mm 5 to 8 Finish Stainless Load capacity
kg 12 |
Hinge body: stainless steel, AISI 304, polished.
Cover plate: zinc alloy, chrome plated.
For door thicknesses 5 to 8mm.
Max. door size - 650w x 700h x 8mm thick. Max. door weight - 12Kg per hinge pair.
Please note, you will need to drill holes in the glass in order to fit these hinges.