Glass Door Hinges
inset type - s/s
| Price & Availability | Article | Glass thickness mm | Finish | ||||||||||||||||||
| T2260.AC0010 | 4 to 8 | Stainless | |||||||||||||||||||
£ 146.57 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Glass thickness
mm 4 to 8 Finish Stainless | |||||||||||||||||||||
Body: stainless steel, AISI 304, polished
For door thicknesses 4 to 8mm.
Max. door size-
450w x 1300h x 8mm thick.
No holes required in glass for installation. Three grub screws hold and clamp glass in place.