Glass Door Hinges
inset type - s/s
Units | Price/unit after discount | Applied Discount |
1-4 | £ 146.57 | 0% |
5-9 | £ 139.24 | 5% |
10-19 | £ 131.91 | 10% |
20-49 | £ 124.58 | 15% |
50+ | £ 109.93 | 25% |
Body: stainless steel, AISI 304, polished
For door thicknesses 4 to 8mm.
Max. door size-
450w x 1300h x 8mm thick.
No holes required in glass for installation. Three grub screws hold and clamp glass in place.