Glass Door Hinges
inset type - s/s
Price & Availability | Article | Glass thickness mm | Finish | ||||||||||||||||||
T2280.AC0010 | 4 to 8 | Stainless | |||||||||||||||||||
£ 90.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Glass thickness
mm 4 to 8 Finish Stainless |
Body: stainless steel, AISI 304, polished
For door thicknesses 4 to 8mm.
Max. door size - 400w x 600h x 8mm thick.
No holes required in glass for installation. Three grub screws hold and clamp glass in place.