Price & Availability | Article | Glass thickness mm | Finish | Load capacity 2 hinges kg | ||||||||||||||||||
T2220.AC0010 | 5 to 8 | Satin Nickel | 15 | |||||||||||||||||||
£ 70.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Glass thickness
mm 5 to 8 Finish Satin Nickel Load capacity 2 hinges
kg 15 | ||||||||||||||||||||||
T2220.AC0020 | 5 to 8 | Chrome | 15 | |||||||||||||||||||
£ 68.79 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Glass thickness
mm 5 to 8 Finish Chrome Load capacity 2 hinges
kg 15 | ||||||||||||||||||||||
T2220.AC0030 | 5 to 8 | Gold | 15 | |||||||||||||||||||
£ 143.16 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Glass thickness
mm 5 to 8 Finish Gold Load capacity 2 hinges
kg 15 |
Hinge body: brass, in nickel, chrome or gold finish.
Glass adj. roller: polyamide, black.
Bushes & spacers: rubber, black.
For door thickness 5 to 8mm. Horizontally adjustable by 2,5mm, vertical adjustment 2mm.
Max. door size-
600w x 700h x 8 mm thick
Max. door weight-
15Kg per hinge pair.
Plastic body of hinge forms a mechanical catch to hold panel/door in closed position.
Please note, you will need to drill holes in the glass in order to fit these hinges.
Spacers are supplied to accommodate different glass door thicknesses;
5mm glass use 3 spacers
6mm glass use 2 spacers
8mm glass no spacers required.