Price & Availability | Article | Glass thickness mm | Finish | Size | ||||||||||||||||||
T2104.AW0010 | 4 to 6 | Chrome | 25 | |||||||||||||||||||
£ 3.11 per unit (click for quantity discounts) Ready to despatch 495 Need more? Please call us.
Glass thickness
mm 4 to 6 Finish Chrome Size 25 | ||||||||||||||||||||||
T2104.AW0020 | 4 to 6 | Gold | 25 | |||||||||||||||||||
£ 3.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Glass thickness
mm 4 to 6 Finish Gold Size 25 |
Hinge arm: steel, zinc plated, with plastic glass retaining ring.
Hinge mounting plate: steel, zinc plated.
Cover plate for glass: ABS plastic, metal coated.
Cover plate for hinge arm and mounting plate: ABC plastic, chrome plated.
Supplied (per hinge): - 1 x hinge arm. 1 x mounting plate (self-tap screw fixing). 1 x mounting plate (euro screw fixing). 1 x cover plate for glass (round). 1 x cover plate for glass (oval). 1 x cover plate for arm hinge and moutning plate. 2 x wood screw (4 x 16). 2 x euro screw (6.3 x 16).
Supplied as single hinge.
incorporated into the hinge is a hydraulic based "soft close" device to assist in controlled closing of door.
Installation notes:
Hinge-on-plate mounting system; plate easily fastened to wooden frame using self-tapping screw (supplied). Requires 26 mm dia. cut out glass for mounting of hinge to glass door - please see installation diagram for details. Hinge is "clip-on", quick mount/dismount to the mounting plate.