Glass Door Hinges
inset type - s/s
| Price & Availability | Article | Glass thickness min. mm | Glass thickness max. mm | Key type | |||||||||||||||||||||
| T4101.AW0010 | 4 | 8 | Keyed alike | ||||||||||||||||||||||
£ 3.43 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Glass thickness
min.
mm 4 Glass thickness
max.
mm 8 Key type Keyed alike | |||||||||||||||||||||||||
Zinc alloy, Din EN1774 ZnAI4Cu1
To suit glass from 4 - 8mm thick. For use in glass cabinets and showcases.
Easy installation, lock is clamped to edge of glass via a grub screw.
Also supplied with catch plate.