Glass Door Hinges
inset type - s/s
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 19.94 | 0% |
| 5-9 | £ 18.94 | 5% |
| 10-19 | £ 17.95 | 10% |
| 20-49 | £ 16.95 | 15% |
| 50+ | £ 14.96 | 25% |
Hinge body: stainless steel, AISI 304, polished.
Cover plate: zinc alloy, chrome plated.
For door thicknesses 5 to 8mm.
Max. door size - 650w x 700h x 8mm thick. Max. door weight - 12Kg per hinge pair.
Please note, you will need to drill holes in the glass in order to fit these hinges.