Glass Door Hinges
inset type - s/s
| Price & Availability | Article | Type | a | Weight g | ||||||||||||||||||
| T2400.AW0020 | Left | 4 | 25.0 | |||||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left a 4 Weight
g 25.0 | ||||||||||||||||||||||
| T2400.AW0110 | Right | 9 | 25.5 | |||||||||||||||||||
£ 4.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right a 9 Weight
g 25.5 | ||||||||||||||||||||||
| T2400.AW0120 | Left | 9 | 25.5 | |||||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Left a 9 Weight
g 25.5 | ||||||||||||||||||||||
| T2400.AW0990 | - | - | 5 | |||||||||||||||||||
£ 4.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type - a - Weight
g 5 | ||||||||||||||||||||||
Hinge Body: Steel, black finish
Support: Polypropylene (PP), black finish
Screw: Steel, black finish
Socket: Polyamide (PA), black finish
Please use in pairs. Can not be used seperately.
Left: For left-lower/right-upper
Right: For right-lower/left-upper
Door width: Max. 450
Door Height: Max. 700
Glass Thickness: 4,5
Door Weight: Max. 4kg/pair
T2400.AW0010 and T2400.AW0020 should be used with the socket.