Rotary Dampers
bi-directional
| Price & Availability | Article | Type | Torque gf·cm | No. of teeth | Gear module | Pitch circle diameter P.C.D | ||||||||||||||||||
| Q3022.AC0150 | With gear | 50-150 | 11 | 0.8 | 8.8 | |||||||||||||||||||
£ 2.40 per unit (click for quantity discounts) Ready to despatch 146 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With gear Torque
gf·cm 50-150 No. of teeth 11 Gear module 0.8 Pitch circle diameter P.C.D 8.8 | ||||||||||||||||||||||||
| Price & Availability | Article | Pressure angle | l1 | d1 | d2 | d3 | d4 | d5 | d6 | h1 | h2 | h3 | l2 ±0.1 | w1 | w2 | ||||||||||||||||||
| Q3022.AC0150 | 20° | 23.9 | 10.4 | 15 | 2.5 | 2.2 | 15 | 4.1 | 7.55 | 4.2 | 1.85 | 18.9 | 6.7 | 2.2 | |||||||||||||||||||
£ 2.40 per unit (click for quantity discounts) Ready to despatch 146 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure angle 20° l1 23.9 d1 10.4 d2 15 d3 2.5 d4 2.2 d5 15 d6 4.1 h1 7.55 h2 4.2 h3 1.85 l2
±0.1 18.9 w1 6.7 w2 2.2 | |||||||||||||||||||||||||||||||||
Polycetal (POM), Polycarbonate (PC)
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments. Subject to minimum order quantity.