Rotary Dampers
bi-directional
| Price & Availability | Article | Type | Torque gf·cm | No. of teeth | Gear module | Pitch circle diameter P.C.D | ||||||||||||||||||
| Q3033.AC0150 | With gear | 50-150 | 16 | 0.8 | 12.8 | |||||||||||||||||||
£ 2.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With gear Torque
gf·cm 50-150 No. of teeth 16 Gear module 0.8 Pitch circle diameter P.C.D 12.8 | ||||||||||||||||||||||||
| Price & Availability | Article | Pressure angle | l1 | d1 | d2 | h1 | h2 | h3 | h4 | w1 | w2 | ||||||||||||||||||
| Q3033.AC0150 | 20° | 22.5 | 15 | 14 | 9.2 | 4.5 | 4 | 2.2 | 7.0 | 3.0 | |||||||||||||||||||
£ 2.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure angle 20° l1 22.5 d1 15 d2 14 h1 9.2 h2 4.5 h3 4 h4 2.2 w1 7.0 w2 3.0 | |||||||||||||||||||||||||||||
thermoplastic (ABS), Polycetal (POM).
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments. Subject to minimum order quantity.