Rotary Dampers
bi-directional
Price & Availability | Article | Type | Torque gf·cm | No. of teeth | Gear module | Pitch circle diameter P.C.D | ||||||||||||||||||
Q3026.AC0050 | With gear | 15-50 | 11 | 0.6 | 6 | |||||||||||||||||||
£ 2.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With gear Torque
gf·cm 15-50 No. of teeth 11 Gear module 0.6 Pitch circle diameter P.C.D 6 |
Price & Availability | Article | Pressure angle | l1 | d1 | d2 | d3 | d4 | h1 | h2 | h3 | l2 | w1 | w2 | ||||||||||||||||||
Q3026.AC0050 | 20° | 19 | 10 | 7.2 | 2.1 | 2.5 | 5.9 | 2.7 | 1.5 | 14 | 6 | 2.1 | |||||||||||||||||||
£ 2.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure angle 20° l1 19 d1 10 d2 7.2 d3 2.1 d4 2.5 h1 5.9 h2 2.7 h3 1.5 l2 14 w1 6 w2 2.1 |
thermoplastic (ABS), Polycetal (POM).
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments. Subject to minimum order quantity.