Rotary Dampers
bi-directional
Price & Availability | Article | Damping direction | Torque gf·cm | No. of teeth | Gear module | Pitch circle diameter P.C.D | Pressure angle | l1 | h1 | h2 | h3 | w1 | w2 | ||||||||||||||||||
Q3042.AC0400 | Anti-clockwise | 80-120 | 11 | 0.6 | 8.8 | 20 | 27.5 | 14 | 8.5 | 1.5 | 15 | 3.2 | |||||||||||||||||||
£ 5.85 per unit (click for quantity discounts) Ready to despatch 182 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Damping direction Anti-clockwise Torque
gf·cm 80-120 No. of teeth 11 Gear module 0.6 Pitch circle diameter P.C.D 8.8 Pressure angle 20 l1 27.5 h1 14 h2 8.5 h3 1.5 w1 15 w2 3.2 | |||||||||||||||||||||||||||||||
Q3042.AC0410 | Clockwise | 80-120 | 11 | 0.6 | 8.8 | 20 | 27.5 | 14 | 8.5 | 1.5 | 15 | 3.2 | |||||||||||||||||||
£ 5.58 per unit (click for quantity discounts) Ready to despatch 199 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Damping direction Clockwise Torque
gf·cm 80-120 No. of teeth 11 Gear module 0.6 Pitch circle diameter P.C.D 8.8 Pressure angle 20 l1 27.5 h1 14 h2 8.5 h3 1.5 w1 15 w2 3.2 | |||||||||||||||||||||||||||||||
Q3042.AC0420 | Anti-clockwise | 60-80 | 11 | 0.6 | 8.8 | 20 | 27.5 | 14 | 8.5 | 1.5 | 15 | 3.2 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Damping direction Anti-clockwise Torque
gf·cm 60-80 No. of teeth 11 Gear module 0.6 Pitch circle diameter P.C.D 8.8 Pressure angle 20 l1 27.5 h1 14 h2 8.5 h3 1.5 w1 15 w2 3.2 | |||||||||||||||||||||||||||||||
Q3042.AC0430 | Clockwise | 60-80 | 11 | 0.6 | 8.8 | 20 | 27.5 | 14 | 8.5 | 1.5 | 15 | 3.2 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Damping direction Clockwise Torque
gf·cm 60-80 No. of teeth 11 Gear module 0.6 Pitch circle diameter P.C.D 8.8 Pressure angle 20 l1 27.5 h1 14 h2 8.5 h3 1.5 w1 15 w2 3.2 |
Polycetal (POM), polycarbonate (PC)
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments. Subject to minimum order quantity.