Rotary Dampers
bi-directional
Price & Availability | Article | Type | Torque gf·cm | No. of teeth | Gear module | Pitch circle diameter P.C.D | ||||||||||||||||||
Q3028.AC0050 | With gear | 15-50 | 11 | 0.6 | 6.6 | |||||||||||||||||||
£ 2.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With gear Torque
gf·cm 15-50 No. of teeth 11 Gear module 0.6 Pitch circle diameter P.C.D 6.6 |
Price & Availability | Article | Pressure angle | l1 | d1 | d2 | d3 | h1 | h2 | h3 | w1 | w2 | Angle | ||||||||||||||||||
Q3028.AC0050 | 20° | 7 | 7.8 | 10.2 | 2.2 | 5 | 2.5 | 1.5 | 5.0 | 5.8 | 60° | |||||||||||||||||||
£ 2.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pressure angle 20° l1 7 d1 7.8 d2 10.2 d3 2.2 h1 5 h2 2.5 h3 1.5 w1 5.0 w2 5.8 Angle 60° |
Polycarbonate (PC), polycetal (POM).
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments. Subject to minimum order quantity.