Rotary Dampers
bi-directional
Price & Availability | Article | Type | Damping direction | Torque gf·cm | Shaft type | Weight g | ||||||||||||||||||
Q3060.AC0007 | w/o Gear | Bi-Directional | 500 | Polyacetal | 8.3 | |||||||||||||||||||
£ 32.37 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type w/o Gear Damping direction Bi-Directional Torque
gf·cm 500 Shaft type Polyacetal Weight
g 8.3 | ||||||||||||||||||||||||
Q3060.AC0405 | with Gear | Clockwise | 500 | Polyacetal | 11.8 | |||||||||||||||||||
£ 38.83 per unit (click for quantity discounts) Ready to despatch 884 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type with Gear Damping direction Clockwise Torque
gf·cm 500 Shaft type Polyacetal Weight
g 11.8 | ||||||||||||||||||||||||
Q3060.AC0406 | with Gear | Anti-Clockwise | 500 | Polyacetal | 11.8 | |||||||||||||||||||
£ 38.22 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type with Gear Damping direction Anti-Clockwise Torque
gf·cm 500 Shaft type Polyacetal Weight
g 11.8 | ||||||||||||||||||||||||
Q3060.AC0415 | with Gear | Clockwise | 1500 | Polyacetal | 11.8 | |||||||||||||||||||
£ 38.83 per unit (click for quantity discounts) Ready to despatch 259 Need more? Please call us.
Type with Gear Damping direction Clockwise Torque
gf·cm 1500 Shaft type Polyacetal Weight
g 11.8 | ||||||||||||||||||||||||
Q3060.AC0416 | with Gear | Anti-Clockwise | 1500 | Polyacetal | 11.8 | |||||||||||||||||||
£ 38.83 per unit (click for quantity discounts) Ready to despatch 259 Need more? Please call us.
Type with Gear Damping direction Anti-Clockwise Torque
gf·cm 1500 Shaft type Polyacetal Weight
g 11.8 |
Body: polycarbonate
Shaft: polyacetal
Gear: polyacetal
Gear specification:
Type - Modified Spur Gear
Tooth - Involute (full)
Module - 1.0mm
Pressure Angle - 20°
Number of Teeth - 12
Pitch Circle Diameter - 12mm
Temperature Range 0° to +50°C.
For graphs of torque at varying temperature and speed, see Torque Closing Speed Graphs earlier in this section.