Price & Availability | Article | Type | Bore dia. | d1 | d2 tol. H7 Small | d2 tol. H7 Large | d3 | l1 ≈ | l2 | No. of spokes | Corresp. handle dia. | Weight g | ||||||||||||||||||
77100.W0000 | W/o Keyway, W/o Handle | d2 Small | 80 | 10 | 12 | 24 | 29 | 16 | 3 | - | 311 | |||||||||||||||||||
£ 27.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Small d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 24 l1
≈ 29 l2 16 No. of spokes 3 Corresp. handle dia. - Weight
g 311 | ||||||||||||||||||||||||||||||
77100.W0005 | W/o Keyway, W/o Handle | d2 Small | 100 | 10 | 12 | 26 | 33 | 17 | 3 | - | 486 | |||||||||||||||||||
£ 32.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Small d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 l1
≈ 33 l2 17 No. of spokes 3 Corresp. handle dia. - Weight
g 486 | ||||||||||||||||||||||||||||||
77100.W0006 | W/o Keyway, W/o Handle | d2 Large | 100 | 10 | 12 | 26 | 33 | 17 | 3 | - | 486 | |||||||||||||||||||
£ 32.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Large d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 l1
≈ 33 l2 17 No. of spokes 3 Corresp. handle dia. - Weight
g 486 | ||||||||||||||||||||||||||||||
77100.W0015 | W/o Keyway, W/o Handle | d2 Small | 140 | 14 | 16 | 30 | 39 | 19 | 3 | - | 879 | |||||||||||||||||||
£ 46.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Small d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 30 l1
≈ 39 l2 19 No. of spokes 3 Corresp. handle dia. - Weight
g 879 | ||||||||||||||||||||||||||||||
77100.W0016 | W/o Keyway, W/o Handle | d2 Large | 140 | 14 | 16 | 30 | 39 | 19 | 3 | - | 879 | |||||||||||||||||||
£ 46.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 30 l1
≈ 39 l2 19 No. of spokes 3 Corresp. handle dia. - Weight
g 879 | ||||||||||||||||||||||||||||||
77100.W0020 | W/o Keyway, W/o Handle | d2 Small | 160 | 14 | 16 | 32 | 40 | 20 | 3 | - | 1151 | |||||||||||||||||||
£ 48.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 32 l1
≈ 40 l2 20 No. of spokes 3 Corresp. handle dia. - Weight
g 1151 | ||||||||||||||||||||||||||||||
77100.W0021 | W/o Keyway, W/o Handle | d2 Large | 160 | 14 | 16 | 32 | 40 | 20 | 3 | - | 1151 | |||||||||||||||||||
£ 48.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 32 l1
≈ 40 l2 20 No. of spokes 3 Corresp. handle dia. - Weight
g 1151 | ||||||||||||||||||||||||||||||
77100.W0031 | W/o Keyway, W/o Handle | d2 Large | 200 | 18 | 22 | 38 | 45 | 24 | 3 | - | 2218 | |||||||||||||||||||
£ 70.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 22 d3 38 l1
≈ 45 l2 24 No. of spokes 3 Corresp. handle dia. - Weight
g 2218 | ||||||||||||||||||||||||||||||
77100.W0040 | W/o Keyway, W/o Handle | d2 Small | 250 | 22 | 26 | 45 | 50 | 28 | 5 | - | 3735 | |||||||||||||||||||
£ 116.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 45 l1
≈ 50 l2 28 No. of spokes 5 Corresp. handle dia. - Weight
g 3735 | ||||||||||||||||||||||||||||||
77100.W0041 | W/o Keyway, W/o Handle | d2 Large | 250 | 22 | 26 | 45 | 50 | 28 | 5 | - | 3735 | |||||||||||||||||||
£ 116.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 45 l1
≈ 50 l2 28 No. of spokes 5 Corresp. handle dia. - Weight
g 3735 | ||||||||||||||||||||||||||||||
77100.W0045 | W/o Keyway, W/o Handle | d2 Small | 315 | 26 | 30 | 53 | 56 | 33 | 5 | - | 6180 | |||||||||||||||||||
£ 171.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Small d1 315 d2
tol. H7 Small 26 d2
tol. H7 Large 30 d3 53 l1
≈ 56 l2 33 No. of spokes 5 Corresp. handle dia. - Weight
g 6180 | ||||||||||||||||||||||||||||||
77100.W0046 | W/o Keyway, W/o Handle | d2 Large | 315 | 26 | 30 | 53 | 56 | 33 | 5 | - | 6180 | |||||||||||||||||||
£ 171.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Large d1 315 d2
tol. H7 Small 26 d2
tol. H7 Large 30 d3 53 l1
≈ 56 l2 33 No. of spokes 5 Corresp. handle dia. - Weight
g 6180 | ||||||||||||||||||||||||||||||
77100.W0050 | W/o Keyway, W/o Handle | d2 Small | 400 | 30 | 34 | 65 | 63 | 38 | 5 | - | 9500 | |||||||||||||||||||
£ 327.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Small d1 400 d2
tol. H7 Small 30 d2
tol. H7 Large 34 d3 65 l1
≈ 63 l2 38 No. of spokes 5 Corresp. handle dia. - Weight
g 9500 | ||||||||||||||||||||||||||||||
77100.W0051 | W/o Keyway, W/o Handle | d2 Large | 400 | 30 | 34 | 65 | 63 | 38 | 5 | - | 9500 | |||||||||||||||||||
£ 327.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, W/o Handle Bore dia. d2 Large d1 400 d2
tol. H7 Small 30 d2
tol. H7 Large 34 d3 65 l1
≈ 63 l2 38 No. of spokes 5 Corresp. handle dia. - Weight
g 9500 | ||||||||||||||||||||||||||||||
77100.W0100 | With Keyway, W/o Handle | d2 Small | 80 | 10 | 12 | 24 | 29 | 16 | 3 | - | 360 | |||||||||||||||||||
£ 30.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Small d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 24 l1
≈ 29 l2 16 No. of spokes 3 Corresp. handle dia. - Weight
g 360 | ||||||||||||||||||||||||||||||
77100.W0101 | With Keyway, W/o Handle | d2 Large | 80 | 10 | 12 | 24 | 29 | 16 | 3 | - | 360 | |||||||||||||||||||
£ 31.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 24 l1
≈ 29 l2 16 No. of spokes 3 Corresp. handle dia. - Weight
g 360 | ||||||||||||||||||||||||||||||
77100.W0106 | With Keyway, W/o Handle | d2 Large | 100 | 10 | 12 | 26 | 33 | 17 | 3 | - | 500 | |||||||||||||||||||
£ 37.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 l1
≈ 33 l2 17 No. of spokes 3 Corresp. handle dia. - Weight
g 500 | ||||||||||||||||||||||||||||||
77100.W0110 | With Keyway, W/o Handle | d2 Small | 125 | 12 | 14 | 28 | 36 | 18 | 3 | - | 750 | |||||||||||||||||||
£ 43.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Small d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 28 l1
≈ 36 l2 18 No. of spokes 3 Corresp. handle dia. - Weight
g 750 | ||||||||||||||||||||||||||||||
77100.W0111 | With Keyway, W/o Handle | d2 Large | 125 | 12 | 14 | 28 | 36 | 18 | 3 | - | 750 | |||||||||||||||||||
£ 43.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 28 l1
≈ 36 l2 18 No. of spokes 3 Corresp. handle dia. - Weight
g 750 | ||||||||||||||||||||||||||||||
77100.W0116 | With Keyway, W/o Handle | d2 Large | 140 | 14 | 16 | 30 | 39 | 19 | 3 | - | 902 | |||||||||||||||||||
£ 50.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 30 l1
≈ 39 l2 19 No. of spokes 3 Corresp. handle dia. - Weight
g 902 | ||||||||||||||||||||||||||||||
77100.W0120 | With Keyway, W/o Handle | d2 Small | 160 | 14 | 16 | 32 | 40 | 20 | 3 | - | 1139 | |||||||||||||||||||
£ 52.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 32 l1
≈ 40 l2 20 No. of spokes 3 Corresp. handle dia. - Weight
g 1139 | ||||||||||||||||||||||||||||||
77100.W0121 | With Keyway, W/o Handle | d2 Large | 160 | 14 | 16 | 32 | 40 | 20 | 3 | - | 1139 | |||||||||||||||||||
£ 52.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 32 l1
≈ 40 l2 20 No. of spokes 3 Corresp. handle dia. - Weight
g 1139 | ||||||||||||||||||||||||||||||
77100.W0131 | With Keyway, W/o Handle | d2 Large | 200 | 18 | 22 | 38 | 45 | 24 | 3 | - | 2142 | |||||||||||||||||||
£ 74.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 22 d3 38 l1
≈ 45 l2 24 No. of spokes 3 Corresp. handle dia. - Weight
g 2142 | ||||||||||||||||||||||||||||||
77100.W0140 | With Keyway, W/o Handle | d2 Small | 250 | 22 | 26 | 45 | 50 | 28 | 5 | - | 3652 | |||||||||||||||||||
£ 120.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 45 l1
≈ 50 l2 28 No. of spokes 5 Corresp. handle dia. - Weight
g 3652 | ||||||||||||||||||||||||||||||
77100.W0141 | With Keyway, W/o Handle | d2 Large | 250 | 22 | 26 | 45 | 50 | 28 | 5 | - | 3652 | |||||||||||||||||||
£ 120.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 45 l1
≈ 50 l2 28 No. of spokes 5 Corresp. handle dia. - Weight
g 3652 | ||||||||||||||||||||||||||||||
77100.W0145 | With Keyway, W/o Handle | d2 Small | 315 | 26 | 30 | 53 | 56 | 33 | 5 | - | 5800 | |||||||||||||||||||
£ 175.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Small d1 315 d2
tol. H7 Small 26 d2
tol. H7 Large 30 d3 53 l1
≈ 56 l2 33 No. of spokes 5 Corresp. handle dia. - Weight
g 5800 | ||||||||||||||||||||||||||||||
77100.W0146 | With Keyway, W/o Handle | d2 Large | 315 | 26 | 30 | 53 | 56 | 33 | 5 | - | 5800 | |||||||||||||||||||
£ 175.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 315 d2
tol. H7 Small 26 d2
tol. H7 Large 30 d3 53 l1
≈ 56 l2 33 No. of spokes 5 Corresp. handle dia. - Weight
g 5800 | ||||||||||||||||||||||||||||||
77100.W0150 | With Keyway, W/o Handle | d2 Small | 400 | 30 | 34 | 65 | 63 | 38 | 5 | - | 9500 | |||||||||||||||||||
£ 331.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Small d1 400 d2
tol. H7 Small 30 d2
tol. H7 Large 34 d3 65 l1
≈ 63 l2 38 No. of spokes 5 Corresp. handle dia. - Weight
g 9500 | ||||||||||||||||||||||||||||||
77100.W0151 | With Keyway, W/o Handle | d2 Large | 400 | 30 | 34 | 65 | 63 | 38 | 5 | - | 9500 | |||||||||||||||||||
£ 331.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, W/o Handle Bore dia. d2 Large d1 400 d2
tol. H7 Small 30 d2
tol. H7 Large 34 d3 65 l1
≈ 63 l2 38 No. of spokes 5 Corresp. handle dia. - Weight
g 9500 | ||||||||||||||||||||||||||||||
77100.W0200 | W/o Keyway, Rotating Handle | d2 Small | 80 | 10 | 12 | 24 | 29 | 16 | 3 | 16 | 410 | |||||||||||||||||||
£ 50.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Small d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 24 l1
≈ 29 l2 16 No. of spokes 3 Corresp. handle dia. 16 Weight
g 410 | ||||||||||||||||||||||||||||||
77100.W0205 | W/o Keyway, Rotating Handle | d2 Small | 100 | 10 | 12 | 26 | 33 | 17 | 3 | 16 | 550 | |||||||||||||||||||
£ 57.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Small d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 l1
≈ 33 l2 17 No. of spokes 3 Corresp. handle dia. 16 Weight
g 550 | ||||||||||||||||||||||||||||||
77100.W0206 | W/o Keyway, Rotating Handle | d2 Large | 100 | 10 | 12 | 26 | 33 | 17 | 3 | 16 | 550 | |||||||||||||||||||
£ 57.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Large d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 l1
≈ 33 l2 17 No. of spokes 3 Corresp. handle dia. 16 Weight
g 550 | ||||||||||||||||||||||||||||||
77100.W0211 | W/o Keyway, Rotating Handle | d2 Large | 125 | 12 | 14 | 28 | 36 | 18 | 3 | 20 | 850 | |||||||||||||||||||
£ 62.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Large d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 28 l1
≈ 36 l2 18 No. of spokes 3 Corresp. handle dia. 20 Weight
g 850 | ||||||||||||||||||||||||||||||
77100.W0215 | W/o Keyway, Rotating Handle | d2 Small | 140 | 14 | 16 | 30 | 39 | 19 | 3 | 20 | 1040 | |||||||||||||||||||
£ 71.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Small d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 30 l1
≈ 39 l2 19 No. of spokes 3 Corresp. handle dia. 20 Weight
g 1040 | ||||||||||||||||||||||||||||||
77100.W0216 | W/o Keyway, Rotating Handle | d2 Large | 140 | 14 | 16 | 30 | 39 | 19 | 3 | 20 | 1040 | |||||||||||||||||||
£ 70.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 30 l1
≈ 39 l2 19 No. of spokes 3 Corresp. handle dia. 20 Weight
g 1040 | ||||||||||||||||||||||||||||||
77100.W0220 | W/o Keyway, Rotating Handle | d2 Small | 160 | 14 | 16 | 32 | 40 | 20 | 3 | 25 | 1390 | |||||||||||||||||||
£ 79.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 32 l1
≈ 40 l2 20 No. of spokes 3 Corresp. handle dia. 25 Weight
g 1390 | ||||||||||||||||||||||||||||||
77100.W0221 | W/o Keyway, Rotating Handle | d2 Large | 160 | 14 | 16 | 32 | 40 | 20 | 3 | 25 | 1390 | |||||||||||||||||||
£ 79.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 32 l1
≈ 40 l2 20 No. of spokes 3 Corresp. handle dia. 25 Weight
g 1390 | ||||||||||||||||||||||||||||||
77100.W0231 | W/o Keyway, Rotating Handle | d2 Large | 200 | 18 | 22 | 38 | 45 | 24 | 3 | 25 | 2190 | |||||||||||||||||||
£ 102.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 22 d3 38 l1
≈ 45 l2 24 No. of spokes 3 Corresp. handle dia. 25 Weight
g 2190 | ||||||||||||||||||||||||||||||
77100.W0240 | W/o Keyway, Rotating Handle | d2 Small | 250 | 22 | 26 | 45 | 50 | 28 | 5 | 32 | 4185 | |||||||||||||||||||
£ 160.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 45 l1
≈ 50 l2 28 No. of spokes 5 Corresp. handle dia. 32 Weight
g 4185 | ||||||||||||||||||||||||||||||
77100.W0241 | W/o Keyway, Rotating Handle | d2 Large | 250 | 22 | 26 | 45 | 50 | 28 | 5 | 32 | 4185 | |||||||||||||||||||
£ 160.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 45 l1
≈ 50 l2 28 No. of spokes 5 Corresp. handle dia. 32 Weight
g 4185 | ||||||||||||||||||||||||||||||
77100.W0245 | W/o Keyway, Rotating Handle | d2 Small | 315 | 26 | 30 | 53 | 56 | 33 | 5 | 32 | 6185 | |||||||||||||||||||
£ 217.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Small d1 315 d2
tol. H7 Small 26 d2
tol. H7 Large 30 d3 53 l1
≈ 56 l2 33 No. of spokes 5 Corresp. handle dia. 32 Weight
g 6185 | ||||||||||||||||||||||||||||||
77100.W0246 | W/o Keyway, Rotating Handle | d2 Large | 315 | 26 | 30 | 53 | 56 | 33 | 5 | 32 | 6185 | |||||||||||||||||||
£ 217.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Large d1 315 d2
tol. H7 Small 26 d2
tol. H7 Large 30 d3 53 l1
≈ 56 l2 33 No. of spokes 5 Corresp. handle dia. 32 Weight
g 6185 | ||||||||||||||||||||||||||||||
77100.W0250 | W/o Keyway, Rotating Handle | d2 Small | 400 | 30 | 34 | 65 | 63 | 38 | 5 | 36 | 10500 | |||||||||||||||||||
£ 385.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Small d1 400 d2
tol. H7 Small 30 d2
tol. H7 Large 34 d3 65 l1
≈ 63 l2 38 No. of spokes 5 Corresp. handle dia. 36 Weight
g 10500 | ||||||||||||||||||||||||||||||
77100.W0251 | W/o Keyway, Rotating Handle | d2 Large | 400 | 30 | 34 | 65 | 63 | 38 | 5 | 36 | 10500 | |||||||||||||||||||
£ 385.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Rotating Handle Bore dia. d2 Large d1 400 d2
tol. H7 Small 30 d2
tol. H7 Large 34 d3 65 l1
≈ 63 l2 38 No. of spokes 5 Corresp. handle dia. 36 Weight
g 10500 | ||||||||||||||||||||||||||||||
77100.W0300 | With Keyway, Rotating Handle | d2 Small | 80 | 10 | 12 | 24 | 29 | 16 | 3 | 16 | 410 | |||||||||||||||||||
£ 54.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Small d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 24 l1
≈ 29 l2 16 No. of spokes 3 Corresp. handle dia. 16 Weight
g 410 | ||||||||||||||||||||||||||||||
77100.W0301 | With Keyway, Rotating Handle | d2 Large | 80 | 10 | 12 | 24 | 29 | 16 | 3 | 16 | 410 | |||||||||||||||||||
£ 54.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Large d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 24 l1
≈ 29 l2 16 No. of spokes 3 Corresp. handle dia. 16 Weight
g 410 | ||||||||||||||||||||||||||||||
77100.W0305 | With Keyway, Rotating Handle | d2 Small | 100 | 10 | 12 | 26 | 33 | 17 | 3 | 16 | 550 | |||||||||||||||||||
£ 61.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Small d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 l1
≈ 33 l2 17 No. of spokes 3 Corresp. handle dia. 16 Weight
g 550 | ||||||||||||||||||||||||||||||
77100.W0310 | With Keyway, Rotating Handle | d2 Small | 125 | 12 | 14 | 28 | 36 | 18 | 3 | 20 | 850 | |||||||||||||||||||
£ 67.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Small d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 28 l1
≈ 36 l2 18 No. of spokes 3 Corresp. handle dia. 20 Weight
g 850 | ||||||||||||||||||||||||||||||
77100.W0311 | With Keyway, Rotating Handle | d2 Large | 125 | 12 | 14 | 28 | 36 | 18 | 3 | 20 | 850 | |||||||||||||||||||
£ 67.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Large d1 125 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 28 l1
≈ 36 l2 18 No. of spokes 3 Corresp. handle dia. 20 Weight
g 850 | ||||||||||||||||||||||||||||||
77100.W0315 | With Keyway, Rotating Handle | d2 Small | 140 | 14 | 16 | 30 | 39 | 19 | 3 | 20 | 1040 | |||||||||||||||||||
£ 76.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Small d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 30 l1
≈ 39 l2 19 No. of spokes 3 Corresp. handle dia. 20 Weight
g 1040 | ||||||||||||||||||||||||||||||
77100.W0316 | With Keyway, Rotating Handle | d2 Large | 140 | 14 | 16 | 30 | 39 | 19 | 3 | 20 | 1040 | |||||||||||||||||||
£ 76.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 30 l1
≈ 39 l2 19 No. of spokes 3 Corresp. handle dia. 20 Weight
g 1040 | ||||||||||||||||||||||||||||||
77100.W0320 | With Keyway, Rotating Handle | d2 Small | 160 | 14 | 16 | 32 | 40 | 20 | 3 | 25 | 1390 | |||||||||||||||||||
£ 83.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 32 l1
≈ 40 l2 20 No. of spokes 3 Corresp. handle dia. 25 Weight
g 1390 | ||||||||||||||||||||||||||||||
77100.W0321 | With Keyway, Rotating Handle | d2 Large | 160 | 14 | 16 | 32 | 40 | 20 | 3 | 25 | 1390 | |||||||||||||||||||
£ 83.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 32 l1
≈ 40 l2 20 No. of spokes 3 Corresp. handle dia. 25 Weight
g 1390 | ||||||||||||||||||||||||||||||
77100.W0330 | With Keyway, Rotating Handle | d2 Small | 200 | 18 | 22 | 38 | 45 | 24 | 3 | 25 | 2190 | |||||||||||||||||||
£ 106.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Small d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 22 d3 38 l1
≈ 45 l2 24 No. of spokes 3 Corresp. handle dia. 25 Weight
g 2190 | ||||||||||||||||||||||||||||||
77100.W0331 | With Keyway, Rotating Handle | d2 Large | 200 | 18 | 22 | 38 | 45 | 24 | 3 | 25 | 2190 | |||||||||||||||||||
£ 106.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 22 d3 38 l1
≈ 45 l2 24 No. of spokes 3 Corresp. handle dia. 25 Weight
g 2190 | ||||||||||||||||||||||||||||||
77100.W0340 | With Keyway, Rotating Handle | d2 Small | 250 | 22 | 26 | 45 | 50 | 28 | 5 | 32 | 4185 | |||||||||||||||||||
£ 164.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 45 l1
≈ 50 l2 28 No. of spokes 5 Corresp. handle dia. 32 Weight
g 4185 | ||||||||||||||||||||||||||||||
77100.W0341 | With Keyway, Rotating Handle | d2 Large | 250 | 22 | 26 | 45 | 50 | 28 | 5 | 32 | 4185 | |||||||||||||||||||
£ 164.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 45 l1
≈ 50 l2 28 No. of spokes 5 Corresp. handle dia. 32 Weight
g 4185 | ||||||||||||||||||||||||||||||
77100.W0345 | With Keyway, Rotating Handle | d2 Small | 315 | 26 | 30 | 53 | 56 | 33 | 5 | 32 | 6185 | |||||||||||||||||||
£ 221.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Small d1 315 d2
tol. H7 Small 26 d2
tol. H7 Large 30 d3 53 l1
≈ 56 l2 33 No. of spokes 5 Corresp. handle dia. 32 Weight
g 6185 | ||||||||||||||||||||||||||||||
77100.W0346 | With Keyway, Rotating Handle | d2 Large | 315 | 26 | 30 | 53 | 56 | 33 | 5 | 32 | 6185 | |||||||||||||||||||
£ 221.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Large d1 315 d2
tol. H7 Small 26 d2
tol. H7 Large 30 d3 53 l1
≈ 56 l2 33 No. of spokes 5 Corresp. handle dia. 32 Weight
g 6185 | ||||||||||||||||||||||||||||||
77100.W0350 | With Keyway, Rotating Handle | d2 Small | 400 | 30 | 34 | 65 | 63 | 38 | 5 | 36 | 10500 | |||||||||||||||||||
£ 389.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Small d1 400 d2
tol. H7 Small 30 d2
tol. H7 Large 34 d3 65 l1
≈ 63 l2 38 No. of spokes 5 Corresp. handle dia. 36 Weight
g 10500 | ||||||||||||||||||||||||||||||
77100.W0351 | With Keyway, Rotating Handle | d2 Large | 400 | 30 | 34 | 65 | 63 | 38 | 5 | 36 | 10500 | |||||||||||||||||||
£ 389.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Rotating Handle Bore dia. d2 Large d1 400 d2
tol. H7 Small 30 d2
tol. H7 Large 34 d3 65 l1
≈ 63 l2 38 No. of spokes 5 Corresp. handle dia. 36 Weight
g 10500 | ||||||||||||||||||||||||||||||
77100.W0400 | W/o Keyway, Fixed Handle | d2 Small | 80 | 10 | 12 | 24 | 29 | 16 | 3 | 16 | 410 | |||||||||||||||||||
£ 41.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Small d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 24 l1
≈ 29 l2 16 No. of spokes 3 Corresp. handle dia. 16 Weight
g 410 | ||||||||||||||||||||||||||||||
77100.W0401 | W/o Keyway, Fixed Handle | d2 Large | 80 | 10 | 12 | 24 | 29 | 16 | 3 | 16 | 410 | |||||||||||||||||||
£ 41.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Large d1 80 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 24 l1
≈ 29 l2 16 No. of spokes 3 Corresp. handle dia. 16 Weight
g 410 | ||||||||||||||||||||||||||||||
77100.W0410 | W/o Keyway, Fixed Handle | d2 Small | 125 | 10 | 12 | 28 | 36 | 18 | 3 | 20 | 835 | |||||||||||||||||||
£ 55.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Small d1 125 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 28 l1
≈ 36 l2 18 No. of spokes 3 Corresp. handle dia. 20 Weight
g 835 | ||||||||||||||||||||||||||||||
77100.W0411 | W/o Keyway, Fixed Handle | d2 Large | 125 | 10 | 12 | 28 | 36 | 18 | 3 | 20 | 835 | |||||||||||||||||||
£ 55.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Large d1 125 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 28 l1
≈ 36 l2 18 No. of spokes 3 Corresp. handle dia. 20 Weight
g 835 | ||||||||||||||||||||||||||||||
77100.W0415 | W/o Keyway, Fixed Handle | d2 Small | 140 | 12 | 14 | 30 | 39 | 19 | 3 | 20 | 1025 | |||||||||||||||||||
£ 63.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Small d1 140 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 30 l1
≈ 39 l2 19 No. of spokes 3 Corresp. handle dia. 20 Weight
g 1025 | ||||||||||||||||||||||||||||||
77100.W0416 | W/o Keyway, Fixed Handle | d2 Large | 140 | 12 | 14 | 30 | 39 | 19 | 3 | 20 | 1025 | |||||||||||||||||||
£ 63.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 30 l1
≈ 39 l2 19 No. of spokes 3 Corresp. handle dia. 20 Weight
g 1025 | ||||||||||||||||||||||||||||||
77100.W0420 | W/o Keyway, Fixed Handle | d2 Small | 160 | 14 | 16 | 32 | 40 | 20 | 3 | 25 | 1380 | |||||||||||||||||||
£ 71.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 32 l1
≈ 40 l2 20 No. of spokes 3 Corresp. handle dia. 25 Weight
g 1380 | ||||||||||||||||||||||||||||||
77100.W0421 | W/o Keyway, Fixed Handle | d2 Large | 160 | 14 | 16 | 32 | 40 | 20 | 3 | 25 | 1380 | |||||||||||||||||||
£ 71.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 32 l1
≈ 40 l2 20 No. of spokes 3 Corresp. handle dia. 25 Weight
g 1380 | ||||||||||||||||||||||||||||||
77100.W0430 | W/o Keyway, Fixed Handle | d2 Small | 200 | 14 | 16 | 38 | 45 | 24 | 3 | 25 | 2180 | |||||||||||||||||||
£ 94.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Small d1 200 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 38 l1
≈ 45 l2 24 No. of spokes 3 Corresp. handle dia. 25 Weight
g 2180 | ||||||||||||||||||||||||||||||
77100.W0431 | W/o Keyway, Fixed Handle | d2 Large | 200 | 14 | 16 | 38 | 45 | 24 | 3 | 25 | 2180 | |||||||||||||||||||
£ 94.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 38 l1
≈ 45 l2 24 No. of spokes 3 Corresp. handle dia. 25 Weight
g 2180 | ||||||||||||||||||||||||||||||
77100.W0440 | W/o Keyway, Fixed Handle | d2 Small | 250 | 18 | 22 | 45 | 50 | 28 | 5 | 32 | 4160 | |||||||||||||||||||
£ 150.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 18 d2
tol. H7 Large 22 d3 45 l1
≈ 50 l2 28 No. of spokes 5 Corresp. handle dia. 32 Weight
g 4160 | ||||||||||||||||||||||||||||||
77100.W0441 | W/o Keyway, Fixed Handle | d2 Large | 250 | 18 | 22 | 45 | 50 | 28 | 5 | 32 | 4160 | |||||||||||||||||||
£ 150.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 18 d2
tol. H7 Large 22 d3 45 l1
≈ 50 l2 28 No. of spokes 5 Corresp. handle dia. 32 Weight
g 4160 | ||||||||||||||||||||||||||||||
77100.W0445 | W/o Keyway, Fixed Handle | d2 Small | 315 | 22 | 26 | 53 | 56 | 33 | 5 | 32 | 6160 | |||||||||||||||||||
£ 206.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Small d1 315 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 53 l1
≈ 56 l2 33 No. of spokes 5 Corresp. handle dia. 32 Weight
g 6160 | ||||||||||||||||||||||||||||||
77100.W0446 | W/o Keyway, Fixed Handle | d2 Large | 315 | 22 | 26 | 53 | 56 | 33 | 5 | 32 | 6160 | |||||||||||||||||||
£ 206.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Large d1 315 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 53 l1
≈ 56 l2 33 No. of spokes 5 Corresp. handle dia. 32 Weight
g 6160 | ||||||||||||||||||||||||||||||
77100.W0451 | W/o Keyway, Fixed Handle | d2 Large | 400 | 26 | 30 | 65 | 63 | 38 | 5 | 36 | 10460 | |||||||||||||||||||
£ 374.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type W/o Keyway, Fixed Handle Bore dia. d2 Large d1 400 d2
tol. H7 Small 26 d2
tol. H7 Large 30 d3 65 l1
≈ 63 l2 38 No. of spokes 5 Corresp. handle dia. 36 Weight
g 10460 | ||||||||||||||||||||||||||||||
77100.W0500 | With Keyway, Fixed Handle | d2 Small | 80 | 30 | 34 | 24 | 29 | 16 | 3 | 16 | 410 | |||||||||||||||||||
£ 45.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Small d1 80 d2
tol. H7 Small 30 d2
tol. H7 Large 34 d3 24 l1
≈ 29 l2 16 No. of spokes 3 Corresp. handle dia. 16 Weight
g 410 | ||||||||||||||||||||||||||||||
77100.W0501 | With Keyway, Fixed Handle | d2 Large | 80 | 30 | 34 | 24 | 29 | 16 | 3 | 16 | 410 | |||||||||||||||||||
£ 45.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Large d1 80 d2
tol. H7 Small 30 d2
tol. H7 Large 34 d3 24 l1
≈ 29 l2 16 No. of spokes 3 Corresp. handle dia. 16 Weight
g 410 | ||||||||||||||||||||||||||||||
77100.W0505 | With Keyway, Fixed Handle | d2 Small | 100 | 10 | 12 | 26 | 33 | 17 | 3 | 16 | 550 | |||||||||||||||||||
£ 52.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Small d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 l1
≈ 33 l2 17 No. of spokes 3 Corresp. handle dia. 16 Weight
g 550 | ||||||||||||||||||||||||||||||
77100.W0506 | With Keyway, Fixed Handle | d2 Large | 100 | 10 | 12 | 26 | 33 | 17 | 3 | 16 | 550 | |||||||||||||||||||
£ 52.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Large d1 100 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 26 l1
≈ 33 l2 17 No. of spokes 3 Corresp. handle dia. 16 Weight
g 550 | ||||||||||||||||||||||||||||||
77100.W0510 | With Keyway, Fixed Handle | d2 Small | 125 | 10 | 12 | 28 | 36 | 18 | 3 | 20 | 835 | |||||||||||||||||||
£ 60.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Small d1 125 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 28 l1
≈ 36 l2 18 No. of spokes 3 Corresp. handle dia. 20 Weight
g 835 | ||||||||||||||||||||||||||||||
77100.W0511 | With Keyway, Fixed Handle | d2 Large | 125 | 10 | 12 | 28 | 36 | 18 | 3 | 20 | 835 | |||||||||||||||||||
£ 60.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Large d1 125 d2
tol. H7 Small 10 d2
tol. H7 Large 12 d3 28 l1
≈ 36 l2 18 No. of spokes 3 Corresp. handle dia. 20 Weight
g 835 | ||||||||||||||||||||||||||||||
77100.W0515 | With Keyway, Fixed Handle | d2 Small | 140 | 12 | 14 | 30 | 39 | 19 | 3 | 20 | 1025 | |||||||||||||||||||
£ 71.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Small d1 140 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 30 l1
≈ 39 l2 19 No. of spokes 3 Corresp. handle dia. 20 Weight
g 1025 | ||||||||||||||||||||||||||||||
77100.W0516 | With Keyway, Fixed Handle | d2 Large | 140 | 12 | 14 | 30 | 39 | 19 | 3 | 20 | 1025 | |||||||||||||||||||
£ 71.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Large d1 140 d2
tol. H7 Small 12 d2
tol. H7 Large 14 d3 30 l1
≈ 39 l2 19 No. of spokes 3 Corresp. handle dia. 20 Weight
g 1025 | ||||||||||||||||||||||||||||||
77100.W0520 | With Keyway, Fixed Handle | d2 Small | 160 | 14 | 16 | 32 | 40 | 20 | 3 | 25 | 1380 | |||||||||||||||||||
£ 75.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Small d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 32 l1
≈ 40 l2 20 No. of spokes 3 Corresp. handle dia. 25 Weight
g 1380 | ||||||||||||||||||||||||||||||
77100.W0521 | With Keyway, Fixed Handle | d2 Large | 160 | 14 | 16 | 32 | 40 | 20 | 3 | 25 | 1380 | |||||||||||||||||||
£ 75.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Large d1 160 d2
tol. H7 Small 14 d2
tol. H7 Large 16 d3 32 l1
≈ 40 l2 20 No. of spokes 3 Corresp. handle dia. 25 Weight
g 1380 | ||||||||||||||||||||||||||||||
77100.W0530 | With Keyway, Fixed Handle | d2 Small | 200 | 18 | 22 | 38 | 45 | 24 | 3 | 25 | 2180 | |||||||||||||||||||
£ 98.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Small d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 22 d3 38 l1
≈ 45 l2 24 No. of spokes 3 Corresp. handle dia. 25 Weight
g 2180 | ||||||||||||||||||||||||||||||
77100.W0531 | With Keyway, Fixed Handle | d2 Large | 200 | 18 | 22 | 38 | 45 | 24 | 3 | 25 | 2180 | |||||||||||||||||||
£ 98.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Large d1 200 d2
tol. H7 Small 18 d2
tol. H7 Large 22 d3 38 l1
≈ 45 l2 24 No. of spokes 3 Corresp. handle dia. 25 Weight
g 2180 | ||||||||||||||||||||||||||||||
77100.W0540 | With Keyway, Fixed Handle | d2 Small | 250 | 22 | 26 | 45 | 50 | 28 | 5 | 32 | 4160 | |||||||||||||||||||
£ 154.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Small d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 45 l1
≈ 50 l2 28 No. of spokes 5 Corresp. handle dia. 32 Weight
g 4160 | ||||||||||||||||||||||||||||||
77100.W0541 | With Keyway, Fixed Handle | d2 Large | 250 | 22 | 26 | 45 | 50 | 28 | 5 | 32 | 4160 | |||||||||||||||||||
£ 154.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Large d1 250 d2
tol. H7 Small 22 d2
tol. H7 Large 26 d3 45 l1
≈ 50 l2 28 No. of spokes 5 Corresp. handle dia. 32 Weight
g 4160 | ||||||||||||||||||||||||||||||
77100.W0545 | With Keyway, Fixed Handle | d2 Small | 315 | 26 | 30 | 53 | 56 | 33 | 5 | 32 | 6160 | |||||||||||||||||||
£ 209.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Small d1 315 d2
tol. H7 Small 26 d2
tol. H7 Large 30 d3 53 l1
≈ 56 l2 33 No. of spokes 5 Corresp. handle dia. 32 Weight
g 6160 | ||||||||||||||||||||||||||||||
77100.W0551 | With Keyway, Fixed Handle | d2 Large | 400 | 30 | 34 | 65 | 63 | 38 | 5 | 36 | 10460 | |||||||||||||||||||
£ 378.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type With Keyway, Fixed Handle Bore dia. d2 Large d1 400 d2
tol. H7 Small 30 d2
tol. H7 Large 34 d3 65 l1
≈ 63 l2 38 No. of spokes 5 Corresp. handle dia. 36 Weight
g 10460 |
Handwheel: Grey cast iron GG.
Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.
Produced to DIN 950.
There are gripping indentations on the rear sides.
For keyways information (dim. t1 and b3) to DIN 6885.